Product details

Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Overvoltage, Single pin output drive Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 28 Overvoltage protection 4.45 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.425 Battery overvoltage protection (max) (V) 4.475
Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Overvoltage, Single pin output drive Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 28 Overvoltage protection 4.45 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.425 Battery overvoltage protection (max) (V) 4.475
VSON (DRB) 8 9 mm² 3 x 3
  • 2-Series, 3-Series, or 4-Series Cell Secondary Protection
  • External Capacitor-Controlled Delay Timer
  • Low Power Consumption ICC < 2 µA Typical
    [VCELL(ALL) < VPROTECT]
  • High-Accuracy Overvoltage Protection:
    ±25 mV with TA = 0°C to 60°C
  • Fixed Overvoltage Protection Thresholds:
    4.30 V, 4.35 V, 4.40 V, 4.45 V, 4.50 V
  • Small 8L QFN Package
  • APPLICATIONS
    • Second-Level Protection in Li-Ion Battery Packs
      • Notebook Computers
      • Power Tools
      • Portable Equipment and Instrumentation

  • 2-Series, 3-Series, or 4-Series Cell Secondary Protection
  • External Capacitor-Controlled Delay Timer
  • Low Power Consumption ICC < 2 µA Typical
    [VCELL(ALL) < VPROTECT]
  • High-Accuracy Overvoltage Protection:
    ±25 mV with TA = 0°C to 60°C
  • Fixed Overvoltage Protection Thresholds:
    4.30 V, 4.35 V, 4.40 V, 4.45 V, 4.50 V
  • Small 8L QFN Package
  • APPLICATIONS
    • Second-Level Protection in Li-Ion Battery Packs
      • Notebook Computers
      • Power Tools
      • Portable Equipment and Instrumentation

The bq2944x is a secondary overvoltage protection IC for 2-series, 3-series, or 4-series cell Li-Ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit.

FUNCTION

The voltage of each cell in a battery pack is compared to an internal reference voltage. If any cells reach an overvoltage condition, the bq2944x device starts a timer that provides a delay proportional to the capacitance on the CD pin. Upon expiration of the internal timer, the OUT pin changes from a low state to a high state. An optional latch configuration is available that holds the OUT pin in a high state indefinitely after an overvoltage condition has satisfied the specified delay timer period. The latch is released when the CD pin is shorted to GND.

The bq2944x is a secondary overvoltage protection IC for 2-series, 3-series, or 4-series cell Li-Ion battery packs that incorporates a high-accuracy precision overvoltage detection circuit.

FUNCTION

The voltage of each cell in a battery pack is compared to an internal reference voltage. If any cells reach an overvoltage condition, the bq2944x device starts a timer that provides a delay proportional to the capacitance on the CD pin. Upon expiration of the internal timer, the OUT pin changes from a low state to a high state. An optional latch configuration is available that holds the OUT pin in a high state indefinitely after an overvoltage condition has satisfied the specified delay timer period. The latch is released when the CD pin is shorted to GND.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ2947 ACTIVE Lithium-ion protection for accurate cell-by-cell voltage monitoring Effective 2-4s cell battery protector with wide range programmable thresholds, reduced power consumption, high accuracy and small solution size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Voltage Protection For Two-, Three-, or Four-Cell Li-Ion Batteries datasheet (Rev. C) 30 Nov 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos