Home Power management Battery management ICs Battery protectors

BQ2980

ACTIVE

High-side protector for single-cell li-ion and li-polymer batteries

Product details

Function Protection Number of series cells (min) 1 Number of series cells (max) 1 Features FET drive, High-side FET drive, Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage Operating current (typ) (µA) 5 Rating Catalog Vin (max) (V) 5.5 Overvoltage protection 4.3, 4.4, 4.425, 4.44, 4.475, 4.5 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.75 Battery overvoltage protection (max) (V) 5.2
Function Protection Number of series cells (min) 1 Number of series cells (max) 1 Features FET drive, High-side FET drive, Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage Operating current (typ) (µA) 5 Rating Catalog Vin (max) (V) 5.5 Overvoltage protection 4.3, 4.4, 4.425, 4.44, 4.475, 4.5 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.75 Battery overvoltage protection (max) (V) 5.2
X2QFN (RUG) 8 2.25 mm² 1.5 x 1.5
  • Voltage protection:
    • Overvoltage (OV): ±10 mV
    • Undervoltage (UV): ±20 mV
  • Current protection:
    • Overcurrent in charge (OCC): ±1 mV
    • Overcurrent in discharge (OCD): ±1 mV
    • Short circuit in discharge (SCD): ±5 mV
  • Temperature protection:
    • Overtemperature (OT)
  • Additional features:
    • Supports as low as a 1-mΩ sense resistor (RSNS)
    • High-side protection
    • High Vgs FET drive
    • 0-V charging (only BQ2980)
    • CTR pin for FET override control for system reset/shutdown
    • Configure CTR for second OT protection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4 µA
    • SHUTDOWN mode: 0.1-µA maximum
  • Package:
    • 8-pin X2QFN: 1.50 × 1.50 × 0.37 mm
  • Voltage protection:
    • Overvoltage (OV): ±10 mV
    • Undervoltage (UV): ±20 mV
  • Current protection:
    • Overcurrent in charge (OCC): ±1 mV
    • Overcurrent in discharge (OCD): ±1 mV
    • Short circuit in discharge (SCD): ±5 mV
  • Temperature protection:
    • Overtemperature (OT)
  • Additional features:
    • Supports as low as a 1-mΩ sense resistor (RSNS)
    • High-side protection
    • High Vgs FET drive
    • 0-V charging (only BQ2980)
    • CTR pin for FET override control for system reset/shutdown
    • Configure CTR for second OT protection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4 µA
    • SHUTDOWN mode: 0.1-µA maximum
  • Package:
    • 8-pin X2QFN: 1.50 × 1.50 × 0.37 mm

The BQ298xyz family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298x device’s accuracy enables the use of a sense resistor as low as 1 mΩ.

The CTR pin in the BQ298x device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xy devices support zero-volt (0-V) charging, while the BQ2982xy devices have this disabled.

The BQ298xyz family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298x device’s accuracy enables the use of a sense resistor as low as 1 mΩ.

The CTR pin in the BQ298x device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xy devices support zero-volt (0-V) charging, while the BQ2982xy devices have this disabled.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet BQ298xyz Voltage, Current, Temperature Protectors with an Integrated High-Side NFET Driver for Fast/Flash Charging Single-Cell Li-Ion and Li-Polymer Batteries datasheet (Rev. J) PDF | HTML 19 Dec 2022
EVM User's guide BQ2980EVM-883 Evaluation Module for BQ2980 High-Side Driver 11 May 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2980EVM-883 — bq2980 Single Cell High-side Protector Evaluation Module

The BQ2980EVM-883 evaluation module (EVM) is to evaluate the BQ2980 family of high-side protectors. The BQ2980EVM-883 demonstrates the performance of the BQ2980 family in fast charging and high current application as high as 8 A of continuous current. The BQ2980EVM-883 is ideal for evaluation in (...)

User guide: PDF
Not available on TI.com
Package Pins Download
X2QFN (RUG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos