BQ34Z653 SBS 1.1-Compliant Fuel Gauge and Protector with External Battery Heater Control and LCD Display | TI.com

BQ34Z653 (ACTIVE) SBS 1.1-Compliant Fuel Gauge and Protector with External Battery Heater Control and LCD Display

 

Description

The bq34z653 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is a single IC solution designed for battery-pack or in-system installation. The bq34z653 measures and maintains an accurate record of available charge in Li-Ion or Li-Polymer batteries using its integrated high-performance analog peripherals. The bq34z653 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, which reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection, the bq34z653 maximizes functionality and safety while minimizing external component count, cost, and size in smart battery circuits.

The implemented Impedance Track gas gauging technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging—all accounted for during each stage of every cycle with high accuracy.

Features

  • Next Generation Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better than 1% Error over the Lifetime of the Battery
  • Supports the Smart Battery Specification
    SBS v1.1
  • Flexible Configuration for 2-Series to 4-Series Li-Ion and Li-Polymer Cells
  • Battery Temperature Heater Control
  • Powerful 8-Bit RISC CPU with Ultralow Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Satisfies JEITA Guidelines
  • Added Flexibility to Handle More Complex Charging Profiles
  • Lifetime Data Logging
  • Drives 3-, 4-, and 5-Segment LCD Display for Battery-Pack Conditions
  • Supports SHA-1 Authentication
  • Complete Battery Protection and Gas Gauge Solution in One Package
  • Available in a 44-Pin TSSOP (DBT) package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery fuel gauges Email Download to Excel
Part number Order Number of series cells Cell chemistry Battery capacity (Max) (mAh) Communication interface Battery capacity (Min) (mAh) External capacity indication Implementation Gas gauge algorithm Cell balancing Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ34Z653 Order now 2-4 Cells     Li-Ion/Li-Polymer     32000     SMBus     800     LCD
LED    
Pack     Impedance Track     Internal     SHA-1 Authentication     -40 to 85     TSSOP | 44     44TSSOP: 71 mm2: 6.4 x 11.15 (TSSOP | 44)