BQ4050 1-4 Series CEDV Battery Fuel (Gas) Gauge | TI.com

BQ4050 (ACTIVE) 1-4 Series CEDV Battery Fuel (Gas) Gauge

 

Description

The Texas Instruments bq4050 device, incorporating Compensated End-of-Discharge Voltage (CEDV) technology, is a highly integrated, accurate, 1-series to 4-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The bq4050 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for Li-Ion and Li-Polymer battery packs.

The bq4050 gas gauge communicates via an SMBus-compatible interface and combines an ultra-low power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

Features

  • High-Side Protection N-CH FET Drive Enables Serial Bus Communication During Fault Conditions
  • Cell Balancing with Internal Bypass Optimizes Battery Health
  • Diagnostic Lifetime Data Monitor and Black Box Recorder for Failure Analysis
  • Full Array of Programmable Protection Features: Voltage, Current, Temperature
  • JEITA Charge Algorithms Support Smart Charging
  • Analog Front End with Two Independent ADCs
    • Simultaneous Current and Voltage Sampling
    • High-Accuracy Coulomb Counter with Input Offset Error < 1 µV (Typical)
  • Supports Battery Trip Point (BTP) Function for Windows® Integration
  • LED Display for State of Charge and Battery Status Indication
  • 100-KHz SMBus v1.1 Communications Interface for Programming and Data Access with Alternate 400-KHz Mode
  • SHA-1 Authentication Responder for Increased Battery Pack Security
  • Compact 32-Pin VQFN Package (RSM)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery fuel gauges Email Download to Excel
Part number Order Number of series cells Cell chemistry Battery capacity (Max) (mAh) Communication interface Battery capacity (Min) (mAh) External capacity indication Implementation Gas gauge algorithm Cell balancing Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ4050 Order now 2-4 Cells
Single Cell    
Li-Ion/Li-Polymer
LiFePO4    
29000     SMBus     500     LED     Pack     CEDV     External
Internal    
Cell Balancing
Integrated Protector
SHA-1 Authentication    
-40 to 85     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
BQ27750 Order now Single Cell     Li-Ion/Li-Polymer
LiFePO4    
14000     I2C     100     None     Pack     Impedance Track         Accumulated Coulomb Count
Battery Management Unit
Integrated Protector
SHA-1 Authentication    
-40 to 85     SON | 12     See datasheet (SON)    
BQ28Z610 Order now 1-2 Cells     Li-Ion/Li-Polymer     14000     I2C     100     None     Pack     Impedance Track     External
Internal    
Battery Management Unit
Cell Balancing
Integrated Protector
SHA-1 Authentication    
-40 to 85     SON | 12     See datasheet (SON)    
BQ40Z50-R1 Order now 2-4 Cells
Single Cell    
Li-Ion/Li-Polymer
LiFePO4    
29000     SMBus     100     LED     Pack     Impedance Track     External
Internal    
Cell Balancing
Integrated Protector
SHA-1 Authentication
Turbo Mode    
-40 to 85     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
BQ40Z50-R2 Order now 2-4 Cells
Single Cell    
Li-Ion/Li-Polymer
LiFePO4    
29000     SMBus     100     LED     Pack     Impedance Track     External
Internal    
Cell Balancing
Integrated Protector
SHA-1 Authentication
Turbo Mode    
-40 to 85     VQFN | 32     32VQFN: 16 mm2: 4 x 4 (VQFN | 32)    
BQ40Z60 Samples not available 2-4 Cells     Li-Ion/Li-Polymer
LiFePO4    
29000     SMBus     100     LED     Pack
System    
Impedance Track     External
Internal    
Battery Management Unit
Cell Balancing
Integrated Protector
SHA-1 Authentication
Turbo Mode    
-40 to 85     VQFN | 32     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
BQ78Z100 Order now 1-2 Cells     Li-Ion/Li-Polymer     14000     HDQ     100     None     Pack     Impedance Track     External
Internal    
Cell Balancing
Integrated Protector
SHA-1 Authentication    
-40 to 85     SON | 12     See datasheet (SON)