BQ500212A
This product continues to be in production to support existing customers.
Qi Compliant 5V Wireless Power Transmitter Manager

 

Reference designs

Low Power Wearable TX Reference Design

The TIDA-00415 is a wireless power transmitter using the bq500212A IC in a small form factor design targeted at low power wearable devices.  Input voltage to the unit is 5V from a Micro USB connector.  The low power design is recommended for operation with receiver (load) devices at up to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Gerber file EVM bq500212AEVM-550  (ZIP 586 KB )    11 Jul 2014  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ500212A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.