Home Power management Battery management ICs Battery charger ICs

Free Positioning, Qi-Compliant Wireless Power Transmitter Manager

Product details

Rating Catalog Operating temperature range (°C) 0 to 0
Rating Catalog Operating temperature range (°C) 0 to 0
VQFN (RGZ) 48 49 mm² 7 x 7
  • Proven, Qi-Certified WPC1.1 Solution for Transmit-Side Application (suitable for 1, 2 or 3 coil configurations)
  • Lowest Device Count for Full WPC1.1 12-V A6 Solution (single driver stage for all coils)
  • New Standby Scheme Reduces Standby and Sleep Power Without Need for Extra Supervisor Circuit
  • Improved FOD Calibration Scheme Simplifies Certification and Increases Accuracy at Higher Power (customer configurable)
  • Dynamic Power Limiting™ for USB and Limited Power Source Operation When Used With 5-V Input
  • Digital Demodulation Removes Need for External Filter Circuitry
  • 10 Configurable LED modes Indicate Charging State and Fault Status
  • Proven, Qi-Certified WPC1.1 Solution for Transmit-Side Application (suitable for 1, 2 or 3 coil configurations)
  • Lowest Device Count for Full WPC1.1 12-V A6 Solution (single driver stage for all coils)
  • New Standby Scheme Reduces Standby and Sleep Power Without Need for Extra Supervisor Circuit
  • Improved FOD Calibration Scheme Simplifies Certification and Increases Accuracy at Higher Power (customer configurable)
  • Dynamic Power Limiting™ for USB and Limited Power Source Operation When Used With 5-V Input
  • Digital Demodulation Removes Need for External Filter Circuitry
  • 10 Configurable LED modes Indicate Charging State and Fault Status

The bq500412 is a Qi-certified value solution that integrates all functions required to control wireless power delivery to a single WPC1.1 compliant receiver. It is WPC1.1 compliant and designed for 12-V systems, or 5-V systems with an optional boost converter, as a wireless power consortium type A6 free positioning transmitter. The bq500412 the surrounding environment for WPC compliant devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to WPC1.1 specification. To maximize flexibility in wireless power control applications, Dynamic Power Limiting (DPL) is featured on the bq500412 when used with an optional boost converter from a 5-V input. Dynamic Power Limiting enhances user experience by seamlessly optimizing the usage of power available from limited input supplies. The bq500412 supports both Foreign Object Detection (FOD) and enhanced Parasitic Metal Object Detection (PMOD) for legacy product by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer field. Should an abnormal operating condition develop during power transfer, the bq500412 handles it and provides indicator outputs. Comprehensive status and fault monitoring features enable a low cost yet robust, Qi-certified wireless power system design.

The bq500412 is available in a 48-pin, 7-mm x 7-mm QFN package.

The bq500412 is a Qi-certified value solution that integrates all functions required to control wireless power delivery to a single WPC1.1 compliant receiver. It is WPC1.1 compliant and designed for 12-V systems, or 5-V systems with an optional boost converter, as a wireless power consortium type A6 free positioning transmitter. The bq500412 the surrounding environment for WPC compliant devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to WPC1.1 specification. To maximize flexibility in wireless power control applications, Dynamic Power Limiting (DPL) is featured on the bq500412 when used with an optional boost converter from a 5-V input. Dynamic Power Limiting enhances user experience by seamlessly optimizing the usage of power available from limited input supplies. The bq500412 supports both Foreign Object Detection (FOD) and enhanced Parasitic Metal Object Detection (PMOD) for legacy product by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer field. Should an abnormal operating condition develop during power transfer, the bq500412 handles it and provides indicator outputs. Comprehensive status and fault monitoring features enable a low cost yet robust, Qi-certified wireless power system design.

The bq500412 is available in a 48-pin, 7-mm x 7-mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Low System Cost Wireless Power Controller for WPC1.1 TX A6 datasheet (Rev. A) 11 Dec 2013
User guide bq500412 bqTESLA Wireless Power Transmitter EVM 15 Jan 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos