Home Power management Battery management ICs Battery charger ICs

Free Positioning, Qi-Compliant Wireless Power Transmitter Manager, Automotive

Product details

Rating Automotive Operating temperature range (°C) -40 to 110
Rating Automotive Operating temperature range (°C) -40 to 110
VQFN (RGZ) 48 49 mm² 7 x 7
  • Expanded Free Positioning Using Three Coil Transmit Array
  • AEC-Q100 Qualified for Automotive Applications
  • Conforms to Wireless Power Consortium (WPC) A6 Transmitter Type Specification
  • I2C Interface to Enable Control and Communication With Host Controllers, that is Read Tx and Rx Stats, Start Tx, and Shift Tx Operating Frequency
  • WPC v1.1 Compliant, Including Improved Foreign Object Detection (FOD) Method
  • Enhanced Parasitic Metal Object Detection (PMOD) for WPC v1.0 Receivers Protection
  • Digital Demodulation Reduces Components
  • Over-Current Protection
  • LED Indication of Charging State and Fault Status

All trademarks are the property of their respective owners.

  • Expanded Free Positioning Using Three Coil Transmit Array
  • AEC-Q100 Qualified for Automotive Applications
  • Conforms to Wireless Power Consortium (WPC) A6 Transmitter Type Specification
  • I2C Interface to Enable Control and Communication With Host Controllers, that is Read Tx and Rx Stats, Start Tx, and Shift Tx Operating Frequency
  • WPC v1.1 Compliant, Including Improved Foreign Object Detection (FOD) Method
  • Enhanced Parasitic Metal Object Detection (PMOD) for WPC v1.0 Receivers Protection
  • Digital Demodulation Reduces Components
  • Over-Current Protection
  • LED Indication of Charging State and Fault Status

All trademarks are the property of their respective owners.

The bq500414Q is an AEC-Q100 qualified free-positioning digital wireless power controller designed for automotive applications. It integrates all functions required to control wireless power transfer to a WPC compliant receiver. It is WPC v1.1 ready and designed for 12-V systems; however, the bq500414Q is applicable to other supply voltages. The bq500414Q pings the surrounding environment for WPC compliant devices to be powered. Once a WPC compliant device is detected, the bq500414Q reads the packet feedback from the powered device and manages the power transfer. A charging area of 70-mm x 20-mm provides flexible receiver placement on a transmitter pad. The bq500414Q supports both Parasitic Metal Object Detection (PMOD) and Foreign Object Detection (FOD) by continuously monitoring the transmitted and received power of the system, protecting the device from over heating. Should any abnormal condition develop during power transfer, the bq500414Q handles it and provides fault indicator outputs. Comprehensive protection features provide a robust design to protect the system in all receiver placements.

The bq500414Q is available in an area saving 48-pin, 7-mm × 7-mm VQFN package and operates over a temperature range from –40°C to 85°C.

The bq500414Q is an AEC-Q100 qualified free-positioning digital wireless power controller designed for automotive applications. It integrates all functions required to control wireless power transfer to a WPC compliant receiver. It is WPC v1.1 ready and designed for 12-V systems; however, the bq500414Q is applicable to other supply voltages. The bq500414Q pings the surrounding environment for WPC compliant devices to be powered. Once a WPC compliant device is detected, the bq500414Q reads the packet feedback from the powered device and manages the power transfer. A charging area of 70-mm x 20-mm provides flexible receiver placement on a transmitter pad. The bq500414Q supports both Parasitic Metal Object Detection (PMOD) and Foreign Object Detection (FOD) by continuously monitoring the transmitted and received power of the system, protecting the device from over heating. Should any abnormal condition develop during power transfer, the bq500414Q handles it and provides fault indicator outputs. Comprehensive protection features provide a robust design to protect the system in all receiver placements.

The bq500414Q is available in an area saving 48-pin, 7-mm × 7-mm VQFN package and operates over a temperature range from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet bq500414Q Automotive, Free Positioning, Qi Compliant Wireless Power Transmitter Manager datasheet (Rev. B) PDF | HTML 19 Jun 2014
User guide bq500414Q bqTESLA Wireless Power TX EVM (Rev. A) 26 Jan 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGZ) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos