Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Digital Controller Compatible With Wireless Power Consortium (WPC) v1.2 A11 Specification
  • Improved Demodulation Algorithms Provide Robust Communication in Noisy Environments
  • Designed to be Used With bq50002A Analog Front End
    • Note: The bq500511A is Incompatible With the bq50002 Device if Foreign Object Detection is Required
  • Suitable for WPC and Proprietary 5-V Wireless Power Transmitters
  • Supports Received Power Up to 5 W
  • Two Chip Solution Enables High Efficiency Transmitter Designs of >75%
  • Ultra Low Standby Power, Even During Digital Ping (<30 mW)
  • Dynamic Power Limiting (DPL)™ Enables Operation From Inputs Sources With Limited Power
  • System LED Indication of Charging State and Fault Status
  • Accurate Foreign Object Detection Method (FOD) Prevents Heating of Objects Between Transmitter and Receiver Coils
  • Digital Controller Compatible With Wireless Power Consortium (WPC) v1.2 A11 Specification
  • Improved Demodulation Algorithms Provide Robust Communication in Noisy Environments
  • Designed to be Used With bq50002A Analog Front End
    • Note: The bq500511A is Incompatible With the bq50002 Device if Foreign Object Detection is Required
  • Suitable for WPC and Proprietary 5-V Wireless Power Transmitters
  • Supports Received Power Up to 5 W
  • Two Chip Solution Enables High Efficiency Transmitter Designs of >75%
  • Ultra Low Standby Power, Even During Digital Ping (<30 mW)
  • Dynamic Power Limiting (DPL)™ Enables Operation From Inputs Sources With Limited Power
  • System LED Indication of Charging State and Fault Status
  • Accurate Foreign Object Detection Method (FOD) Prevents Heating of Objects Between Transmitter and Receiver Coils

The bq500511A is a wireless power transmitter controller that, when combined with the bq50002A analog front end (AFE) device, integrates all functions required to create a Qi-compliant or proprietary 5-V transmitter. The bq500511A and bq50002A together provide a compact wireless charger solution. The bq500511A pings the surrounding environment for the receiver devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to Wireless Power Consortium (WPC) v1.2 specification.

To maximize flexibility in wireless power control applications, Dynamic Power Limiting™ (DPL) is featured on the bq500511A. DPL enhances user experience by seamlessly optimizing the usage of power available from limited input supplies.

The system supports Foreign Object Detection (FOD) by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer field. Should any abnormal condition develop during power transfer, the bq500511A handles the condition and provides indication outputs. Comprehensive status and fault monitoring features enable a low cost yet robust Qi-certified wireless power system design.

The bq500511A is available in a thermally enhanced 6 mm × 6 mm, 40-pin VQFN package.

The bq500511A is a wireless power transmitter controller that, when combined with the bq50002A analog front end (AFE) device, integrates all functions required to create a Qi-compliant or proprietary 5-V transmitter. The bq500511A and bq50002A together provide a compact wireless charger solution. The bq500511A pings the surrounding environment for the receiver devices to be powered, safely engages the device, receives packet communication from the powered device and manages the power transfer according to Wireless Power Consortium (WPC) v1.2 specification.

To maximize flexibility in wireless power control applications, Dynamic Power Limiting™ (DPL) is featured on the bq500511A. DPL enhances user experience by seamlessly optimizing the usage of power available from limited input supplies.

The system supports Foreign Object Detection (FOD) by continuously monitoring the efficiency of the established power transfer, protecting from power lost due to metal objects misplaced in the wireless power transfer field. Should any abnormal condition develop during power transfer, the bq500511A handles the condition and provides indication outputs. Comprehensive status and fault monitoring features enable a low cost yet robust Qi-certified wireless power system design.

The bq500511A is available in a thermally enhanced 6 mm × 6 mm, 40-pin VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet bq500511A Low Cost 5-V Wireless Power Transmitter Controller for WPC v1.2 A11 Transmitters datasheet (Rev. A) PDF | HTML 30 Aug 2016
EVM User's guide bq50002A Wireless Power TX Evaluation Module User's Guide 26 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos