Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGC) 64 81 mm² 9 x 9
  • Qi-Certified Wireless Power Consortium (WPC) v1.2 Solution for 15-W Operation
    • Faster Charging Time
    • Backward Compatible With Existing 5-W WPC Receivers
  • 12-V to 19-V Input, Fixed Frequency, Rail Voltage Control Architecture
    • 15 V to 19 V can achieve 15 W
    • 9 V and 12 V capable for HVDCP
    • Dynamic Power Limiting (DPL) Allows Operation From Weak Supplies
  • Conforms to WPC MP-A5 Transmitter Type Specification
  • Enhanced Foreign Objection Detection (FOD) Implementation With FOD Ping that Detects Metal Objects Prior to Power Transfer
  • Low Standby Power During Idle and ‘Charge Complete’
  • Bi-directional Communication
  • Digital Demodulation Reduces Components and Simplifies Circuitry
  • Support Fast Charge Operation with Compatible Receivers
  • 10 Configurable LED Modes Indicate Charging State and Fault Status
  • Qi-Certified Wireless Power Consortium (WPC) v1.2 Solution for 15-W Operation
    • Faster Charging Time
    • Backward Compatible With Existing 5-W WPC Receivers
  • 12-V to 19-V Input, Fixed Frequency, Rail Voltage Control Architecture
    • 15 V to 19 V can achieve 15 W
    • 9 V and 12 V capable for HVDCP
    • Dynamic Power Limiting (DPL) Allows Operation From Weak Supplies
  • Conforms to WPC MP-A5 Transmitter Type Specification
  • Enhanced Foreign Objection Detection (FOD) Implementation With FOD Ping that Detects Metal Objects Prior to Power Transfer
  • Low Standby Power During Idle and ‘Charge Complete’
  • Bi-directional Communication
  • Digital Demodulation Reduces Components and Simplifies Circuitry
  • Support Fast Charge Operation with Compatible Receivers
  • 10 Configurable LED Modes Indicate Charging State and Fault Status

The bq501210 is a Wireless Power Consortium (WPC) v1.2 compliant wireless power digital controller that integrates the logic functions required to wirelessly transfer power to a WPC-compliant receiver with the capability of delivering up to 15 W. The bq501210 is an intelligent device that periodically pings the surrounding environment for available devices to be powered, detects if a foreign metal object is present on the charging pad, monitors all communication from the device being wirelessly powered, and adjusts power applied to the transmitter coil per feedback received from the powered device. The bq501210 also manages the fault conditions associated with the power transfer and controls the operating mode status indicator. The bq501210 uses a rail voltage control scheme instead of the traditional frequency control to adjust the amount of power delivered to the receiver.

Through negotiation with a High Voltage Dedicated Charging Port (HVDCP) adapter, the bq501210 provides power between the WPC low power capability of 5 W, and the medium power specifications of 15 W.

Fast Charge support provides more power for compatible receiver devices.

See www.ti.com/wirelesspower for more information on TI’s Wireless Charging Solutions

The bq501210 is a Wireless Power Consortium (WPC) v1.2 compliant wireless power digital controller that integrates the logic functions required to wirelessly transfer power to a WPC-compliant receiver with the capability of delivering up to 15 W. The bq501210 is an intelligent device that periodically pings the surrounding environment for available devices to be powered, detects if a foreign metal object is present on the charging pad, monitors all communication from the device being wirelessly powered, and adjusts power applied to the transmitter coil per feedback received from the powered device. The bq501210 also manages the fault conditions associated with the power transfer and controls the operating mode status indicator. The bq501210 uses a rail voltage control scheme instead of the traditional frequency control to adjust the amount of power delivered to the receiver.

Through negotiation with a High Voltage Dedicated Charging Port (HVDCP) adapter, the bq501210 provides power between the WPC low power capability of 5 W, and the medium power specifications of 15 W.

Fast Charge support provides more power for compatible receiver devices.

See www.ti.com/wirelesspower for more information on TI’s Wireless Charging Solutions

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet bq501210 WPC v1.2 Wireless Power Transmitter Manager with 15-W Power Delivery datasheet (Rev. C) PDF | HTML 28 Jul 2016
EVM User's guide bq501210 bqTESLA™ Wireless Power TX EVM 09 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RGC) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos