BQ51003
- Integrated Wireless Power Supply Receiver Solution - Optimized for 2.5-W Applications
- 93% Overall Peak AC-DC Efficiency
- Full Synchronous Rectifier
- WPC v1.2 Compliant Communication Control
- Output Voltage Conditioning
- Only IC Required Between Rx coil and Output
- Wireless Power Consortium (WPC) v1.2 Compliant (FOD Enabled) Highly Accurate Current Sense
- Dynamic Rectifier Control for Improved Load Transient Response
- Dynamic Efficiency Scaling for Optimized Performance Over Wide Range of Output Power
- Adaptive Communication Limit for Robust Communication
- Supports 20-V Maximum Input
- Low-power Dissipative Rectifier Overvoltage Clamp (VRECT-OVP = 15 V)
- Thermal Shutdown
- Multifunction NTC and Control Pin for Temperature Monitoring, Charge Complete and Fault Host Control
The bq51003 is an advanced, integrated, receiver IC for wireless power transfer in portable applications optimized for 2.5-W and below applications. The device provides the AC-DC power conversion while integrating the digital control required to comply with the Qi v1.2 communication protocol. Together with the bq500212A transmitter controller, the bq51003 enables a complete contact-less power transfer system for a wireless power supply solution. By using near-field inductive power transfer, the receiver coil embedded in the portable device receives the power transmitted by the transmitter coil through mutually coupled inductors. The AC signal from the receiver coil is then rectified and regulated to be used as a power supply for down-system electronics. Global feedback is established from the secondary to the transmitter to stabilize the power transfer process through back-scatter modulation. This feedback is established by using the Qi v1.2 communication protocol supporting up to 2.5-W applications.
The device integrates a low-impedance full synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | bq51003 Highly Integrated Wireless Receiver Qi (WPC v1.2) Compliant Power Supply datasheet (Rev. C) | PDF | HTML | 30 Jul 2018 |
Test report | Power Management Reference Design for a Wearable Device with Wireless Charging (Rev. A) | PDF | HTML | 14 Apr 2016 | |
More literature | Adapting Qi-compliant wireless-power solutions to low-power wearable products | 06 Jun 2014 | ||
User guide | bq51003EVM-764 Evaluation Module (WCSP Package) | 23 Nov 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PMP11311 — Power Reference Design for a Wearable Device with Wireless Charging using the bq51003 and bq25120
TIDA-00881 — 50mA Wireless Charger with 19mm Coil BoosterPack Reference Design
TIDA-00712 — Smartwatch Battery Management Solution Reference Design
TIDA-00668 — 50mA Wireless Charger Booster Pack Reference Design
The primary method of storage is an (...)
TIDA-00318 — Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications
Package | Pins | Download |
---|---|---|
DSBGA (YFP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.