BQ51010B Highly Integrated Wireless Receiver Qi (WPC V1.1) Compliant Power Supply | TI.com

BQ51010B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Highly Integrated Wireless Receiver Qi (WPC V1.1) Compliant Power Supply

 

Description

The bq51010B is a family of advanced, flexible, secondary-side devices for wireless power transfer in portable applications. The bq51010B devices provide the AC-DC power conversion and regulation while integrating the digital control required to comply with the Qi v1.1 communication protocol. Together with the bq50xxx primary-side controller, the bq51010B enables a complete contact-less power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.1 protocol.

The bq51010B devices integrate a low resistance synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The bq51010B also includes a digital controller that can calculate the amount of power received by the mobile device within the limits set by the WPC v1.1 standard. The controller will then communicate this information to the transmitter to allow the transmitter to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.1 specification.

Features

  • Integrated Wireless Power Supply Receiver
    Solution With a 7-V Regulated Supply
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.1 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between RX Coil and 7-V
      Output
  • WPC v1.1 Compliant (FOD Enabled) Highly
    Accurate Current Sense
  • Dynamic Rectifier Control for Improved Load
    Transient Response
  • Dynamic Efficiency Scaling for Optimized
    Performance Over Wide Range of Output Power
  • Adaptive Communication Limit for Robust
    Communication
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage
    Clamp (VOVP = 15 V)
  • Thermal Shutdown
  • Multifunction NTC and Control Pin for
    Temperature Monitoring, Charge Complete and
    Fault Host Control

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Function Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ51010B Order now Receiver       Catalog     -40 to 85     DSBGA | 28     See datasheet (DSBGA)    
BQ51003 Order now Receiver       Catalog     -40 to 85     DSBGA | 28     See datasheet (DSBGA)    
BQ51013B Order now Receiver       Catalog     0 to 125     DSBGA | 28
VQFN | 20    
See datasheet (DSBGA)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ51020 Order now   I2C     Catalog     -40 to 125     DSBGA | 42     42DSBGA: 10 mm2: 2.89 x 3.6 (DSBGA | 42)    
BQ51050B Order now Receiver       Catalog     0 to 125     DSBGA | 28
VQFN | 20    
See datasheet (DSBGA)
20VQFN: 16 mm2: 3.5 x 4.5 (VQFN | 20)    
BQ51221 Order now Receiver       Catalog     -40 to 85     DSBGA | 42     42DSBGA: 10 mm2: 2.89 x 3.6 (DSBGA | 42)