Home Power management Battery management ICs Battery charger ICs

BQ51010B

ACTIVE

Highly integrated Wireless Receiver Qi (WPC V1.1) Compliant power Supply

Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 28 5.4 mm² 1.8 x 3
  • Integrated Wireless Power Supply Receiver
    Solution With a 7-V Regulated Supply
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.1 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between RX Coil and 7-V
      Output
  • WPC v1.1 Compliant (FOD Enabled) Highly
    Accurate Current Sense
  • Dynamic Rectifier Control for Improved Load
    Transient Response
  • Dynamic Efficiency Scaling for Optimized
    Performance Over Wide Range of Output Power
  • Adaptive Communication Limit for Robust
    Communication
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage
    Clamp (VOVP = 15 V)
  • Thermal Shutdown
  • Multifunction NTC and Control Pin for
    Temperature Monitoring, Charge Complete and
    Fault Host Control
  • Integrated Wireless Power Supply Receiver
    Solution With a 7-V Regulated Supply
    • 93% Overall Peak AC-DC Efficiency
    • Full Synchronous Rectifier
    • WPC v1.1 Compliant Communication Control
    • Output Voltage Conditioning
    • Only IC Required Between RX Coil and 7-V
      Output
  • WPC v1.1 Compliant (FOD Enabled) Highly
    Accurate Current Sense
  • Dynamic Rectifier Control for Improved Load
    Transient Response
  • Dynamic Efficiency Scaling for Optimized
    Performance Over Wide Range of Output Power
  • Adaptive Communication Limit for Robust
    Communication
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage
    Clamp (VOVP = 15 V)
  • Thermal Shutdown
  • Multifunction NTC and Control Pin for
    Temperature Monitoring, Charge Complete and
    Fault Host Control

The bq51010B is a family of advanced, flexible, secondary-side devices for wireless power transfer in portable applications. The bq51010B devices provide the AC-DC power conversion and regulation while integrating the digital control required to comply with the Qi v1.1 communication protocol. Together with the bq50xxx primary-side controller, the bq51010B enables a complete contact-less power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.1 protocol.

The bq51010B devices integrate a low resistance synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The bq51010B also includes a digital controller that can calculate the amount of power received by the mobile device within the limits set by the WPC v1.1 standard. The controller will then communicate this information to the transmitter to allow the transmitter to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.1 specification.

The bq51010B is a family of advanced, flexible, secondary-side devices for wireless power transfer in portable applications. The bq51010B devices provide the AC-DC power conversion and regulation while integrating the digital control required to comply with the Qi v1.1 communication protocol. Together with the bq50xxx primary-side controller, the bq51010B enables a complete contact-less power transfer system for a wireless power supply solution. Global feedback is established from the secondary to the primary to control the power transfer process using the Qi v1.1 protocol.

The bq51010B devices integrate a low resistance synchronous rectifier, low-dropout regulator, digital control, and accurate voltage and current loops to ensure high efficiency and low power dissipation.

The bq51010B also includes a digital controller that can calculate the amount of power received by the mobile device within the limits set by the WPC v1.1 standard. The controller will then communicate this information to the transmitter to allow the transmitter to determine if a foreign object is present within the magnetic interface and introduces a higher level of safety within magnetic field. This Foreign Object Detection (FOD) method is part of the requirements under the WPC v1.1 specification.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet bq51010B Highly Integrated Wireless Receiver Qi (WPC v1.1) Compliant Power Supply datasheet (Rev. A) PDF | HTML 30 Jun 2016
Application note Test and Troubleshoot a Wireless Power Receiver 06 Aug 2014
EVM User's guide bq51010BEVM-764 Evaluation Module (WCSP Package) (Rev. A) 11 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLUC577 Foreign Object Detection (FOD) Calibration/Tuning Tool

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ51003 BQ51003 Wireless power Receiver BQ51010B Highly integrated Wireless Receiver Qi (WPC V1.1) Compliant power Supply BQ51013B WPC 1.1 Compatible Fully integrated Wireless power Receiver IC BQ51020 5-W (WPC) single-Chip Wireless power Receiver BQ51021 5-W (WPC) single-Chip Wireless power Receiver with I2C BQ51025 bq51025 10-W WPC Compliant Single Chip Wireless Power Receiver BQ51050B Qi (WPC) Compliant Highly integrated Secondary-Side Direct Lithium Ion charger. BQ51051B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant BQ51052B BQ51052B integrated Wireless power Li-ion charger Receiver, Qi (WPC) Compliant BQ51221 Dual mode 5-W (WPC and PMA) single Chip Wireless power Receiver BQ51222 Dual mode 5-W (WPC v1.2 and PMA) single Chip Wireless power Receiver
Package Pins Download
DSBGA (YFP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos