SLUSBX7C September   2014  – March 2017

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Dynamic Rectifier Control
      2. 8.3.2  Dynamic Power Scaling
      3. 8.3.3  VO_REG Calculations
      4. 8.3.4  RILIM Calculations
      5. 8.3.5  Adapter Enable Functionality
      6. 8.3.6  Turning Off the Transmitter
        1. 8.3.6.1 WPC v1.2 EPT
      7. 8.3.7  Communication Current Limit
      8. 8.3.8  PD_DET and TMEM
      9. 8.3.9  TS/CTRL
      10. 8.3.10 PMODE Pin
      11. 8.3.11 I2C Communication
      12. 8.3.12 Input Overvoltage
      13. 8.3.13 Alignment Aid Using Frequency Information
    4. 8.4 Device Functional Modes
    5. 8.5 Register Maps
      1. 8.5.1  Wireless Power Supply Current Register 1
      2. 8.5.2  Wireless Power Supply Current Register 2
      3. 8.5.3  Wireless Power Supply Current Register 3
      4. 8.5.4  I2C Mailbox Register
      5. 8.5.5  I2C Mailbox Register 2
      6. 8.5.6  I2C Mailbox Register 3
      7. 8.5.7  Wireless Power Supply FOD RAM
      8. 8.5.8  Wireless Power User Header RAM
      9. 8.5.9  Wireless Power USER VRECT Status RAM
      10. 8.5.10 Wireless Power VOUT Status RAM
      11. 8.5.11 Wireless Power Proprietary Mode REC PWR MSByte Status RAM
      12. 8.5.12 Wireless Power REC PWR LSByte Status RAM
      13. 8.5.13 Wireless Power Prop Packet Payload RAM Byte 0
      14. 8.5.14 Wireless Power Prop Packet Payload RAM Byte 1
      15. 8.5.15 Wireless Power Prop Packet Payload RAM Byte 2
      16. 8.5.16 Wireless Power Prop Packet Payload RAM Byte 3
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 WPC v1.2 Power Supply 7-V Output With 1.4-A Maximum Current With I2C
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Voltage Set Point
          2. 9.2.1.2.2 Output and Rectifier Capacitors
          3. 9.2.1.2.3 TMEM
          4. 9.2.1.2.4 Maximum Output Current Set Point
          5. 9.2.1.2.5 I2C
          6. 9.2.1.2.6 Communication Current Limit
          7. 9.2.1.2.7 Receiver Coil
          8. 9.2.1.2.8 Series and Parallel Resonant Capacitors
          9. 9.2.1.2.9 Communication, Boot, and Clamp Capacitors
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Standalone 10-V WPC v1.2 Power Supply With 1-A Maximum Output Current in System Board
      3. 9.2.3 Standalone 10-V Power Supply With 1-A Maximum Output Current for 2S Charging System
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
          1. 9.2.3.2.1  Output Voltage Set Point
          2. 9.2.3.2.2  Output and Rectifier Capacitors
          3. 9.2.3.2.3  TMEM
          4. 9.2.3.2.4  Maximum Output Current Set Point
          5. 9.2.3.2.5  I2C
          6. 9.2.3.2.6  Communication Current Limit
          7. 9.2.3.2.7  Receiver Coil
          8. 9.2.3.2.8  Series Resonant Capacitors
            1. 9.2.3.2.8.1 Tuning Procedure
          9. 9.2.3.2.9  Communication, Boot, and Clamp Capacitors
          10. 9.2.3.2.10 VRECT Clamp
        3. 9.2.3.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Robust 10-W Receiver Solution Using Proprietary Protocol With TI's 10-W bq500215 Transmitter
    • Post-Regulation LDO to Protect External Charger Input from Rectifier Output Transients; Inductorless Solution for Lowest Height
    • Adjustable Output Voltage (4.5 to 10 V) for Coil and Thermal Optimization
    • Supports 2S Battery Configuration (Non-WPC compliant)
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 84% System Efficiency at 10 W
  • WPC v1.2 Compliant Communication and Control for Compatibility With Current TX Solutions
  • Patented Transmitter Pad Detect Function Improves User Experience
  • Power Signal Frequency Measurement Allows Host to Determine Optimal Placement on TX Surface
  • I2C Communication With Host

Applications

  • Smart Phones, Tablets, and Headsets
  • Point-of-Sale Devices
  • 2S Battery Applications
  • Power Banks
  • Other Portable Devices

Description

The bq51025 device is a fully-contained wireless power receiver capable of operating in the Wireless Power Consortium (WPC) Qi protocol, which allows a wireless power system to deliver 5 W to the system with Qi inductive transmitters and up to 10 W when operating with the bq500215 primary-side controller. The bq51025 device provides a single device power conversion (rectification and regulation) as well as the digital control and communication as per WPC v1.2 specification. With market-leading 84% system efficiency and adjustable output voltage, the bq51025 device allows for unparalleled system optimization. With a maximum output voltage of 10 V, the bq51025 offers a flexible solution that offers a wireless power solution for 2S battery application and allows optimal thermal performance of the system. The I2C interface allows system designers to implement new features such as aligning a receiver on the transmitter surface or detecting foreign objects on the receiver. The bq51025 device complies with the WPC v1.2 communication protocol making it compatible with all WPC transmitter solutions. The receiver allows for synchronous rectification, regulation and control, and communication to all exist in a market-leading form factor, efficiency, and solution size.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq51025 DSBGA (42) 3.60 mm × 2.89 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

spacer

Simplified Schematic

bq51025 Simplified_schematic_slusbx7.gif

bq51025 System Efficiency With bq500215 TX Controller

bq51025 D001_SLUSBX7.gif