Home Power management Battery management ICs Battery monitors & balancers

BQ75614-Q1

ACTIVE

Automotive 16-S precision battery monitor, balancer and integrated protector with ASIL-D compliance

Product details

Number of series cells (min) 6 Vin (max) (V) 80 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 14 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface UART Operating current (typ) (µA) 9000
Number of series cells (min) 6 Vin (max) (V) 80 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 14 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface UART Operating current (typ) (µA) 9000
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48 V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Direct support on fuse and relay open and close diagnostics
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • 5 V LDO output to power external digital isolator
  • UART host interface
  • Built-in SPI master
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48 V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Direct support on fuse and relay open and close diagnostics
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • 5 V LDO output to power external digital isolator
  • UART host interface
  • Built-in SPI master

The BQ75614-Q1 device provides high-accuracy cell voltage measurements up to 16S battery modules in less than 200 µs while these devices also support shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage rated, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This device also supports integrated current sensing capabilities with option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ75614-Q1 can be connected via the device’s dedicated UART interface.

All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.

The BQ75614-Q1 device provides high-accuracy cell voltage measurements up to 16S battery modules in less than 200 µs while these devices also support shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage rated, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This device also supports integrated current sensing capabilities with option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ75614-Q1 can be connected via the device’s dedicated UART interface.

All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.

Download View video with transcript Video
Information

Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
BQ79616-Q1 ACTIVE 16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance Pin compatible with BQ75614-Q1. Same 64-pin QFP package without the current sensing feature.
BQ79656-Q1 ACTIVE Automotive 16-S precision battery monitors, balancer, current sensor with ASIL-D compliance Pin compatible with BQ75614-Q1. Same 64-pin QFP package without the sackable feature.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ75614EVM-021 — Precision monitor with integrated hardware protector and current sense evaluation module

The BQ75614EVM is an evaluation module (EVM) for the BQ75614-Q1. The BQ75614-Q1 provides high-accuracy, cell voltage measurements for 6 to 14 battery cells. With the inclusion of an integrated current monitor ADC, the BQ75614-Q1 device is also able to provide highly accurate current sensing (...)
User guide: PDF | HTML
Not available on TI.com
Support software

SLVC810 BQAutoEval GUI 1.0.4

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ75614-Q1 Automotive 16-S precision battery monitor, balancer and integrated protector with ASIL-D compliance BQ79600-Q1 Automotive SPI/UART communication interface functional-safety compliant with automatic host wakeup BQ79616-Q1 16-S automotive precision battery monitor, balancer and integrated protector with ASIL-D compliance
Hardware development
Evaluation board
BQ75614EVM-021 Precision monitor with integrated hardware protector and current sense evaluation module BQ79616EVM-021 BQ79616 evaluation module for 16-S precision battery monitor, balancer and integrated protector BQ79656EVM-021 BQ79656-Q1 automotive 16-S precision battery monitor balancer integrated protector evaluation module
Package Pins Download
HTQFP (PAP) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos