BQ76925
- Analog interface for host cell measurement
- Cell input MUX, level shifter, and scaler
- 1.5-/ 3.0-V low-drift, calibrated reference allows accurate analog-to-digital conversions
- Analog interface for host current measurement
- Variable gain current sense amplifier capable of operation with 1-mΩ sense resistor
- Switchable thermistor bias output for host temperature measurements
- Overcurrent comparator with dynamically adjustable threshold
- Alerts host to potential overcurrent faults
- Wakes up host on load connect
- Integrated cell balancing FETs
- Individual host control
- 50 mA per cell balancing current
- Supports cell sense-line open wire detection
- Integrated 3.3-V regulator for powering micro-controller or LEDs
- I2C interface for host communications
- Optional packet CRC for robust operation
- Supply voltage range from 4.2 V to 26.4 V
- Low power consumption
- 40 µA typical in NORMAL mode
- 1.5 µA maximum in SLEEP mode
- 20-pin TSSOP or 24-pin VQFN package
The BQ76925 host-controlled analog front end (AFE) is part of a complete pack monitoring, balancing, and protection system for 3-, 4-, 5-, or 6-series cell li-ion and li-polymer batteries. The BQ76925 device allows a host controller to monitor individual cell voltages, pack current and temperature easily. The Host may use this information to determine unsafe or faulty operating conditions such as overvoltage, undervoltage, overtemperature, overcurrent, cell imbalance, state of charge, and state of health conditions.
Cell input voltages are level-shifted, multiplexed, scaled, and output for measurement by a host ADC. A dedicated pin provides a low-drift calibrated reference voltage to enable accurate measurements.
The voltage across an external-sense resistor is amplified and output to a host ADC for both charge and discharge current measurements. Two gain settings enable operation with a variety of sense resistor values over a wide range of pack currents.
To enable temperature measurements by the host, the AFE provides a separate output pin for biasing an external thermistor network. This output can be switched on and off under host control to minimize power consumption.
The BQ76925 device includes a comparator with a dynamically selectable threshold for monitoring current. The comparator result is driven through an open-drain output to alert the host when the threshold is exceeded. This feature can be used to wake up the host on connection of the load, or to alert the host to a potential fault condition.
The BQ76925 device integrates cell balancing FETs that are fully controlled by the host. The balancing current is set by external resistors up to a maximum value of 50 mA. These same FETs may be utilized in conjunction with cell voltage measurements to detect an open wire on a cell sense-line.
The host communicates with the AFE through an I2C interface. A packet CRC may optionally be used to ensure robust operation. The device may be put into a low-current sleep mode through the I2C interface and awakened by pulling up the ALERT pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BQ76925 3-Series to 6-Series Cell Li-Ion and Li-Phosphate Battery Monitor (Analog Front End) datasheet (Rev. E) | PDF | HTML | 21 Apr 2020 |
Application note | Getting Started With the bq76925 (Rev. B) | 09 Dec 2019 | ||
User guide | bq76925EVM Evaluation Module (Rev. A) | 11 Feb 2019 | ||
Application note | 3~6 Cells Battery Management System Based On BQ76925+MSP430G2xx2 | 20 Mar 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ76925EVM — Evaluation Module for BQ76925 Analog Front End for 3 to 6 Series Lithium-Ion Cells
The BQ76925EVM is an evaluation module for BQ76925, analog front end for 3 to 6 Series Lithium-Ion Cells. The user's guide for the BQ76925EVM evaluation module can assist designers in their evaluation of the BQ76925. This guide discusses setup and operation of the module and contains schematics, (...)
SLUC268 — bq76925 Evaluation Software
Supported products & hardware
Products
Battery monitors & balancers
Hardware development
Evaluation board
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 20 | View options |
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.