BQ76942 3-series to 10-series multicell battery monitor and protector | TI.com

BQ76942
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation.
3-series to 10-series multicell battery monitor and protector

 

Sample availability

Preproduction samples are available (PBQ76942PFBT). Request now

Description

The Texas Instruments BQ76942 is a highly integrated, high accuracy battery monitor and protector for 3-series to 10-series Li-Ion, Li-Polymer, and LiFePO4 battery packs. The device includes a high accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400-kHz I2C, SPI, and HDQ one-wire standards. The BQ76942 is available in a 48-pin TQFP package.

Features

  • Battery monitoring capability for 3-series to 10-series cells
  • Integrated charge pump for high-side NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error < 1 µV (typical)
    • High accuracy cell voltage measurement < 10 mV (typical)
  • Wide-range current applications (±200-mV measurement range across sense resistor)
  • Integrated secondary chemical fuse drive protection
  • Autonomous or host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 250 µA
    • Multiple SLEEP mode options: 20 µA to 60 µA
    • Multiple DEEPSLEEP mode options: 10 µA to 14 µA
    • SHUTDOWN Mode: < 2 µA
  • High voltage tolerance of 85 V on cell connect and select additional pins
  • Support for temperature sensing using internal sensor and up to 9 external thermistors
  • Integrated one-time-programmable (OTP) memory programmable by customers on production line
  • Communication options include 400-kHz I2C, SPI, and HDQ one-wire interface
  • Dual programmable LDOs for external system usage
  • 48-pin TQFP package (PFB)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery monitors & balancers Email Download to Excel
Part number Order Vin (Max) (V) Number of series cells (Min) Number of series cells (Max) Features Operating temperature range (C) Rating Package Group Package size: mm2:W x L (PKG)
BQ76942 Order now 55     3     10     Cell Balancing
High side driver
I2C Support
Integrated ADC
Multi-cell Support
Open wire detection
Over-current in charging protection
Over-current in discharging protection
Over-temperature (OT)
Over-voltage (OV)
Programmable EEPROM or EPROM
Short current detection
Temperature sense
Under-temperature (UT)
Under-voltage (UV)    
-40 to 85     Catalog     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)    
BQ76940 Order now 75     9     15     Low side driver
Over-current in discharging protection
Short current detection    
-40 to 85     Catalog     TSSOP | 44     44TSSOP: 71 mm2: 6.4 x 11.15 (TSSOP | 44)    
BQ76952 Order now 80     3     16     Cell Balancing
High side driver
I2C Support
Integrated ADC
Multi-cell Support
Open wire detection
Over-current in charging protection
Over-current in discharging protection
Over-temperature (OT)
Over-voltage (OV)
Programmable EEPROM or EPROM
Short current detection
Temperature sense
Under-temperature (UT)
Under-voltage (UV)    
-40 to 85     Catalog     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)