BQ77904 3-4S Low-Power Protector | TI.com

BQ77904
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-4S Low-Power Protector

 

Description

The BQ77904 and BQ77905 devices are low-power battery pack protectors that implement a suite of voltage, current, and temperature protections without microcontroller (MCU) control. The device’s stackable interface provides simple scaling to support battery cell applications from 3 series to 20 series or more. Protection thresholds and delays are factory-programmed and available in a variety of configurations. Separate overtemperature and undertemperature thresholds for discharge (OTD and UTD) and charge (OTC and UTC) are provided for added flexibility.

The device achieves pack protection through the integrated independent CHG and DSG low-side NMOS FET drivers, which may be disabled through two control pins. These control pins may also be used to achieve cell protection solutions for higher series (6 series and beyond) in a simple and economical manner. To do this, simply cascade a higher device CHG and DSG outputs to the immediate lower device control pins. For a reduced component count, all protection faults use internal delay timers.

Features

  • NORMAL mode: 6 µA (BQ77904 and BQ77905)
  • Full suite of voltage, current, and temperature protections
  • Scalable cell count from 3 series to 20 series or more
  • Voltage protection (accuracy ±10 mV)
    • Overvoltage: 3 V to 4.575 V
    • Undervoltage: 1.2 V to 3 V
  • Open cell and open-wire detection (OW)
  • Current Protection
    • Overcurrent discharge 1: –10 mV to –85 mV
    • Overcurrent discharge 2: –20 mV to +170 mV
    • Short circuit discharge: –40 mV to +340 mV
    • Accuracy ±20% for ≤ 20 mV, ±30% for > 20 mV across full temperature
  • Temperature protection
    • Overtemperature charge: 45°C or 50°C
    • Overtemperature discharge: 65°C or 70°C
    • Undertemperature charge: –5°C or 0°C
    • Undertemperature discharge: –20°C or –10°C
  • Additional Features
    • Independent charge (CHG) and discharge (DSG) FET drivers
    • 36-V absolute maximum rating per cell input
    • Built-in-self-test functions for high reliability
  • SHUTDOWN mode: 0.5-µA maximum

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Battery protectors Email Download to Excel
Part number Order Function Number of series cells (Min) Number of series cells (Max) Communication interface Features Typical operating current (Typ) (uA) Rating Vin (Max) (V) Package Group Approx. price (US$)
BQ77904 Order now Protection     3     4     No Communication     Analog current sense
Low-Side NCH CHG/DSG FET Drive
Programmable EEPROM or EPROM
Stackable (built-in interface)
Temperature sense
Open wire detection
Over-current in Discharge (OCD)
Over-temperature (OT)
Over-voltage (OV)
Short-circuit Discharge (SCD)
Under-temperature (UT)
Under-voltage (UV)    
6     Catalog     25     TSSOP | 20     0.85 | 1ku    
BQ77905 Order now Protection     3     5     No Communication     Analog current sense
Low-Side NCH CHG/DSG FET Drive
Programmable EEPROM or EPROM
Stackable (built-in interface)
Temperature sense
Open wire detection
Over-current in Discharge (OCD)
Over-temperature (OT)
Over-voltage (OV)
Short-circuit Discharge (SCD)
Under-temperature (UT)
Under-voltage (UV)    
6     Catalog     25     TSSOP | 20     0.80 | 1ku    
BQ77915 Order now Protection     3     5     No Communication     Analog current sense
Low-Side NCH CHG/DSG FET Drive
Programmable EEPROM or EPROM
Stackable (built-in interface)
Temperature sense
Open wire detection
Over-current in Discharge (OCD)
Over-temperature (OT)
Over-voltage (OV)
Short-circuit Discharge (SCD)
Under-temperature (UT)
Under-voltage (UV)
Cell Balancing    
8     Catalog     25     TSSOP | 24     1.00 | 1ku