Product details

Function Protection Number of series cells (min) 3, 4, 5 Number of series cells (max) 4, 5 Features FET drive, Open wire (OW), Over-temperature (OT), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Stackable, Under-temperature (UT), Undervoltage Operating current (typ) (µA) 6 Rating Catalog Vin (max) (V) 25 TI functional safety category Functional Safety-Capable Overvoltage protection 3.7, 3.9, 4.175, 4.2, 4.25 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3 Battery overvoltage protection (max) (V) 4.575
Function Protection Number of series cells (min) 3, 4, 5 Number of series cells (max) 4, 5 Features FET drive, Open wire (OW), Over-temperature (OT), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Stackable, Under-temperature (UT), Undervoltage Operating current (typ) (µA) 6 Rating Catalog Vin (max) (V) 25 TI functional safety category Functional Safety-Capable Overvoltage protection 3.7, 3.9, 4.175, 4.2, 4.25 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3 Battery overvoltage protection (max) (V) 4.575
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • NORMAL mode: 6 µA (BQ77904 and BQ77905)
  • Full suite of voltage, current, and temperature protections
  • Scalable cell count from 3 series to 20 series or more
  • Voltage protection (accuracy ±10 mV)
    • Overvoltage: 3 V to 4.575 V
    • Undervoltage: 1.2 V to 3 V
  • Open cell and open-wire detection (OW)
  • Current Protection
    • Overcurrent discharge 1: –10 mV to –85 mV
    • Overcurrent discharge 2: –20 mV to +170 mV
    • Short circuit discharge: –40 mV to +340 mV
    • Accuracy ±20% for ≤ 20 mV, ±30% for > 20 mV across full temperature
  • Temperature protection
    • Overtemperature charge: 45°C or 50°C
    • Overtemperature discharge: 65°C or 70°C
    • Undertemperature charge: –5°C or 0°C
    • Undertemperature discharge: –20°C or –10°C
  • Additional Features
    • Independent charge (CHG) and discharge (DSG) FET drivers
    • 36-V absolute maximum rating per cell input
    • Built-in-self-test functions for high reliability
  • SHUTDOWN mode: 0.5-µA maximum
  • Functional Safety-Capable
  • NORMAL mode: 6 µA (BQ77904 and BQ77905)
  • Full suite of voltage, current, and temperature protections
  • Scalable cell count from 3 series to 20 series or more
  • Voltage protection (accuracy ±10 mV)
    • Overvoltage: 3 V to 4.575 V
    • Undervoltage: 1.2 V to 3 V
  • Open cell and open-wire detection (OW)
  • Current Protection
    • Overcurrent discharge 1: –10 mV to –85 mV
    • Overcurrent discharge 2: –20 mV to +170 mV
    • Short circuit discharge: –40 mV to +340 mV
    • Accuracy ±20% for ≤ 20 mV, ±30% for > 20 mV across full temperature
  • Temperature protection
    • Overtemperature charge: 45°C or 50°C
    • Overtemperature discharge: 65°C or 70°C
    • Undertemperature charge: –5°C or 0°C
    • Undertemperature discharge: –20°C or –10°C
  • Additional Features
    • Independent charge (CHG) and discharge (DSG) FET drivers
    • 36-V absolute maximum rating per cell input
    • Built-in-self-test functions for high reliability
  • SHUTDOWN mode: 0.5-µA maximum
  • Functional Safety-Capable

The BQ77904 and BQ77905 devices are low-power battery pack protectors that implement a suite of voltage, current, and temperature protections without microcontroller (MCU) control. The device’s stackable interface provides simple scaling to support battery cell applications from 3 series to 20 series or more. Protection thresholds and delays are factory-programmed and available in a variety of configurations. Separate overtemperature and undertemperature thresholds for discharge (OTD and UTD) and charge (OTC and UTC) are provided for added flexibility.

The device achieves pack protection through the integrated independent CHG and DSG low-side NMOS FET drivers, which may be disabled through two control pins. These control pins may also be used to achieve cell protection solutions for higher series (6 series and beyond) in a simple and economical manner. To do this, simply cascade a higher device CHG and DSG outputs to the immediate lower device control pins. For a reduced component count, all protection faults use internal delay timers.

The BQ77904 and BQ77905 devices are low-power battery pack protectors that implement a suite of voltage, current, and temperature protections without microcontroller (MCU) control. The device’s stackable interface provides simple scaling to support battery cell applications from 3 series to 20 series or more. Protection thresholds and delays are factory-programmed and available in a variety of configurations. Separate overtemperature and undertemperature thresholds for discharge (OTD and UTD) and charge (OTC and UTC) are provided for added flexibility.

The device achieves pack protection through the integrated independent CHG and DSG low-side NMOS FET drivers, which may be disabled through two control pins. These control pins may also be used to achieve cell protection solutions for higher series (6 series and beyond) in a simple and economical manner. To do this, simply cascade a higher device CHG and DSG outputs to the immediate lower device control pins. For a reduced component count, all protection faults use internal delay timers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ77216 ACTIVE Voltage and temperature protection for 3-s to 16-s cell Li-ion batteries with internal delay timer 3-S to 5-S primary protector

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet BQ77904, BQ77905 3-Series to 20-Series Ultra Low-Power Voltage, Current, Temperature, and Open-Wire Stackable Lithium-Ion Battery Protector datasheet (Rev. K) PDF | HTML 31 Jul 2020
Application note bq77905 20S Cell Stacking Configuration (Rev. B) 23 Jun 2021
Functional safety information BQ77905 Function Safety Capable 13 Jul 2020
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application note High Side Charge FET Implementation 23 Jul 2018
Application note bq77905 Pin Equivalent Diagrams 28 Nov 2017
Application note bq77905 Shutdown for Current Reduction 21 Jul 2017
Application note BQ77905 Design Considerations in High-Current Applications 05 Dec 2016
Application note Bq77905 Using Multiple FETs 15 Jul 2016
Application note bq77905 Separate Current Paths (Rev. A) 07 Jul 2016
User guide bq77905 3-5S Low-Power Protector Evaluation Module (Rev. A) 07 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ77905EVM-707 — bq77905 3- to 5-Series Advanced Stackable Low-Power Battery Protector Evaluation Module

The bq77905EVM-707 is an evaluation board for the bq77905, low power battery protector IC.  The bq77905 IC supports 3-5S battery cell configurations and can be stacked to support comfortably a full stack of 20 series cells. In addition, the bq77905 implements a suite of voltage, current and (...)

User guide: PDF
Not available on TI.com
Package Pins Download
TSSOP (PW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos