Product details

Function Protection Number of series cells (min) 4, 5, 6, 7, 8 Number of series cells (max) 5, 6, 7, 8 Features Cell balancing, FET drive, LDO output, Overvoltage Operating current (typ) (µA) 5 Rating Catalog Vin (max) (V) 50 Overvoltage protection 4.2 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.15 Battery overvoltage protection (max) (V) 4.25
Function Protection Number of series cells (min) 4, 5, 6, 7, 8 Number of series cells (max) 5, 6, 7, 8 Features Cell balancing, FET drive, LDO output, Overvoltage Operating current (typ) (µA) 5 Rating Catalog Vin (max) (V) 50 Overvoltage protection 4.2 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.15 Battery overvoltage protection (max) (V) 4.25
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • 4-, 5-, 6-, 7-, or 8-Series Cell Protection
  • Individual Cell-Voltage Monitoring
  • Low-Side NMOS FET Drive for Charge and Discharge Control
  • Compatible With 1-mΩ Current-Sense Resistor
  • Supply-Voltage Range From 5.6 V to 40 V
  • Integrated 3.3-V Micro-Power LDO Regulator
  • Low Supply Current
    • Normal Mode: 50 µA, Typical
    • Shutdown Mode, LDO OFF: 5 µA, Typical
  • 38-Pin TSSOP Package
  • Internal 50-mA Automatic Cell Balancing
  • 4-, 5-, 6-, 7-, or 8-Series Cell Protection
  • Individual Cell-Voltage Monitoring
  • Low-Side NMOS FET Drive for Charge and Discharge Control
  • Compatible With 1-mΩ Current-Sense Resistor
  • Supply-Voltage Range From 5.6 V to 40 V
  • Integrated 3.3-V Micro-Power LDO Regulator
  • Low Supply Current
    • Normal Mode: 50 µA, Typical
    • Shutdown Mode, LDO OFF: 5 µA, Typical
  • 38-Pin TSSOP Package
  • Internal 50-mA Automatic Cell Balancing

The bq77908A is a battery protection and cell balancing device intended for Li-Ion and Li-Polymer battery packs.

The bq77908A monitors 4- to 8-series individual cell voltages and provides fast-acting outputs that may be used to drive N-channel MOSFETs to interrupt the power path. Activation delays and recovery methods for safety conditions are fully programmable in non-volatile memory.

Automatic cell balancing is provided using internal 50-mA cell circuits. A robust balancing algorithm ensures optimum performance by maintaining all cell voltages in balance. Balancing may be configured to operate at all times, only during charge, or can be disabled completely.

Additional advanced safety features of the bq77908A include the ability to control split power-path MOSFETs, an open-cell sense-line detection mechanism, and the ability to detect an open or shorted external temperature sensor fault condition.

Programmable Protection Functions

  • Wide range of programmable detection thresholds and delay times
  • Configurable for multiple cell types and application requirements:
    • Cell overvoltage
    • Cell undervoltage
    • Pack discharge overcurrent
    • Pack discharge short circuit
    • Pack charge short-circuit current
  • Variable gain (×1 or ×5) current-sense circuit
    • Compatible with a wide range of current-sense resistors (1-mΩ to 5-mΩ typical) sized for application requirements

Fixed Hardware Protection Functions

  • Preset overtemperature protections
  • Open-cell detection
  • Open and shorted thermistor detection
  • Brownout protection quickly shuts off FETs under low-battery conditions to minimize the risk of FET overheating

The bq77908A is a battery protection and cell balancing device intended for Li-Ion and Li-Polymer battery packs.

The bq77908A monitors 4- to 8-series individual cell voltages and provides fast-acting outputs that may be used to drive N-channel MOSFETs to interrupt the power path. Activation delays and recovery methods for safety conditions are fully programmable in non-volatile memory.

Automatic cell balancing is provided using internal 50-mA cell circuits. A robust balancing algorithm ensures optimum performance by maintaining all cell voltages in balance. Balancing may be configured to operate at all times, only during charge, or can be disabled completely.

Additional advanced safety features of the bq77908A include the ability to control split power-path MOSFETs, an open-cell sense-line detection mechanism, and the ability to detect an open or shorted external temperature sensor fault condition.

Programmable Protection Functions

  • Wide range of programmable detection thresholds and delay times
  • Configurable for multiple cell types and application requirements:
    • Cell overvoltage
    • Cell undervoltage
    • Pack discharge overcurrent
    • Pack discharge short circuit
    • Pack charge short-circuit current
  • Variable gain (×1 or ×5) current-sense circuit
    • Compatible with a wide range of current-sense resistors (1-mΩ to 5-mΩ typical) sized for application requirements

Fixed Hardware Protection Functions

  • Preset overtemperature protections
  • Open-cell detection
  • Open and shorted thermistor detection
  • Brownout protection quickly shuts off FETs under low-battery conditions to minimize the risk of FET overheating

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ77915 ACTIVE 3-series to 5-series stackable ultra-low-power primary protector with autonomous cell balancing This product is a 3-series to 5-series stackable ultra-low-power primary protector with autonomous cell balancing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet bq77908A Multi-Cell Lithium-Ion/Polymer Precision Protector datasheet (Rev. A) 22 Sep 2014
Application note Programming Software for bq77910 and bq77908 09 Jul 2012
Application note bq77908/910 series FET Considerations (Rev. A) 25 Apr 2012
EVM User's guide bq77908AEVM Evaluation Module 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (DBT) 38 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos