The BUF04701 is a 4-channel, low power, high-voltage rail-to- rail input/output buffer. Operating on supplies ranging from 3.5V to 12V (±1.75V to ±6V), the BUF04701 has a 3dB bandwidth of 8MHz with a slew rate of 10V/µs, and requires only 1.1mA quiescent current. The BUF04701 features rail-to-rail input and output capability, giving maximum
dynamic range at any supply voltage.
Featuring fast slewing and settling times, as well as a high output drive, the BUF04701 is ideal for use as a voltage reference buffer in Thin Film Transistor Liquid Crystal Displays (TFT-LCD).
The BUF04701 is available in an MSOP-10 package, providing the smallest footprint and thinnest package option available, as well as the TSSOP-14 package with a pinout that corresponds to standard quad op amps. This makes it easy to replace quad op amps in existing LCD displays with the low cost BUF04701, without changing the layout. The BUF04701 operates over a temperature range of 40°C to +125°C.
The BUF04701 is a 4-channel, low power, high-voltage rail-to- rail input/output buffer. Operating on supplies ranging from 3.5V to 12V (±1.75V to ±6V), the BUF04701 has a 3dB bandwidth of 8MHz with a slew rate of 10V/µs, and requires only 1.1mA quiescent current. The BUF04701 features rail-to-rail input and output capability, giving maximum
dynamic range at any supply voltage.
Featuring fast slewing and settling times, as well as a high output drive, the BUF04701 is ideal for use as a voltage reference buffer in Thin Film Transistor Liquid Crystal Displays (TFT-LCD).
The BUF04701 is available in an MSOP-10 package, providing the smallest footprint and thinnest package option available, as well as the TSSOP-14 package with a pinout that corresponds to standard quad op amps. This makes it easy to replace quad op amps in existing LCD displays with the low cost BUF04701, without changing the layout. The BUF04701 operates over a temperature range of 40°C to +125°C.