BUF08832
8-CH Gamma-Voltage Generator and High Slew Rate Vcom with Integrated Two-Bank Memory
BUF08832
- 10-BIT RESOLUTION
- 8-CHANNEL P-GAMMA
- 1-CHANNEL P-VCOM
- HIGH SLEW RATE VCOM: 45V/µs
- 16x REWRITABLE NONVOLATILE MEMORY
- TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
- RAIL-TO-RAIL OUTPUT
- 300mV Min Swing-to-Rail (10mA)
- > 300mA Max IOUT
- LOW SUPPLY CURRENT
- SUPPLY VOLTAGE: 9V to 20V
- DIGITAL SUPPLY: 2V to 5.5V
- TWO-WIRE INTERFACE: Supports 400kHz and 3.4MHz
- APPLICATIONS
- TFT-LCD REFERENCE DRIVERS
All trademarks are the property of their respective owners.
The BUF08832 offers eight programmable gamma channels and one programmable VCOM channel.
The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08832 supports up to 16 write operations to the on-chip memory.
The BUF08832 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.
All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using a Two-Wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.
The BUF08832 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF08832 is offered in a HTSSOP-20 PowerPAD package, and is specified from –40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Programmable Gamma-Volt Generator & High Slew Rate Vcom w/ Integrated 2-Bank Mem datasheet (Rev. C) | 12 Jul 2011 | |
EVM User's guide | BUF08832EVM Users Guide (Rev. A) | 03 Aug 2016 | ||
Application note | Driving Capacitive Loads with Gamma Buffers | 20 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BUF08832EVM — BUF08832 Evaluation Module
The BUF08832EVM key hardware consists of two boards, BUF08832 Test Board and USB DIG Platform. The BUF08832 Test Board contains the BUF08832, terminal strips for external connections, and several jumpers for device configurations. The USB DIG Platform contains an 8052 microcontroller with a built (...)
SBOC304 — BUF08832EVM Software
Supported products & hardware
Products
LCD & OLED display power & drivers
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.