BUF16821-Q1 Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory | TI.com

BUF16821-Q1 (ACTIVE) Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

 

Special note

For evaluation purposes, please see the commercial grade evaluation module BUF16821EVM-USB

Description

The BUF16821-Q1 offers 16 programmable gamma channels and two programmable VCOM channels. The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the device supports up to 16 write operations to the on-chip memory.

The device has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves. All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using an I2C interface that supports standard operations up to 400 kHz and high-speed data transfers up to 2.7 MHz.

The device is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The device is offered in an HTSSOP-28 PowerPAD package, and is specified from –40°C to +85°C.

Features

  • AEC-Q100 Qualified with:
    • Temperature Grade 3: –40°C to 85°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • 16-Channel P-Gamma, 2-Channel P-VCOM, 10-Bit Resolution
  • 16x Rewritable Nonvolatile Memory
  • Two Independent Pin-Selectable Memory Banks
  • Rail-to-Rail Output:
    • 300-mV (Min) Swing-to-Rail (10 mA)
    • > 300-mA (Max) IOUT
  • Supply Voltage: 9 V to 20 V
  • Digital Supply: 2 V to 5.5 V
  • I2C™ Interface: Supports 400 kHz and 2.7 MHz

Application

    TFT-LCD Reference Drivers

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Parametrics

Compare all products in LCD & OLED display power & drivers Email Download to Excel
Part number Order Display type IC integration Vin (Min) (V) Vin (Max) (V) Source driver voltage (Min) (V) Source driver voltage (Max) (V) Level shifter/scan driver (ch) Special function Topology Type Rating Package size: mm2:W x L (PKG) Package Group
BUF16821-Q1 Order now Automotive
LCD Unipolar    
Gamma Buffer
VCOM    
9     20     9     20     0     VCOM/OpAmp
I2C I/F
Gamma Buffer    
   
   
Automotive     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     HTSSOP | 28    
BUF08630 Order now LCD Unipolar     Gamma Buffer
VCOM    
9     20     9     20     0     VCOM/OpAmp
I2C I/F
Gamma Buffer    
   
   
Catalog     20VQFN: 25 mm2: 5 x 5 (VQFN | 20)     VQFN | 20    
BUF08821 Order now LCD Unipolar     Gamma Buffer
VCOM    
9     20     9     20     0     VCOM/OpAmp
I2C I/F
Gamma Buffer    
   
   
Catalog     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     HTSSOP | 20    
BUF08832 Samples not available LCD Unipolar     Gamma Buffer
VCOM    
9     20     9     20     0     VCOM/OpAmp
I2C I/F
Gamma Buffer    
   
   
Catalog     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     HTSSOP | 20    
BUF12800 Samples not available LCD Unipolar     Gamma Buffer     7     18     7     18     0     I2C I/F
Gamma Buffer    
   
   
Catalog     24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     HTSSOP | 24    
BUF12840 Samples not available LCD Unipolar     Gamma Buffer     9     20     9     20     0     I2C I/F
Gamma Buffer    
   
   
Catalog     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)     VQFN | 24    
BUF16821 Samples not available LCD Unipolar     Gamma Buffer
VCOM    
9     20     9