BUF16821-Q1

ACTIVE

Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Product details

Display type Automotive, LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Automotive Operating temperature range (°C) -40 to 85
Display type Automotive, LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Automotive Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • AEC-Q100 Qualified with:
    • Temperature Grade 3: –40°C to 85°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • 16-Channel P-Gamma, 2-Channel P-VCOM, 10-Bit Resolution
  • 16x Rewritable Nonvolatile Memory
  • Two Independent Pin-Selectable Memory Banks
  • Rail-to-Rail Output:
    • 300-mV (Min) Swing-to-Rail (10 mA)
    • > 300-mA (Max) IOUT
  • Supply Voltage: 9 V to 20 V
  • Digital Supply: 2 V to 5.5 V
  • I2C™ Interface: Supports 400 kHz and 2.7 MHz

Application

    TFT-LCD Reference Drivers

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

  • AEC-Q100 Qualified with:
    • Temperature Grade 3: –40°C to 85°C
    • HBM ESD Classification 2
    • CDM ESD Classification C4B
  • 16-Channel P-Gamma, 2-Channel P-VCOM, 10-Bit Resolution
  • 16x Rewritable Nonvolatile Memory
  • Two Independent Pin-Selectable Memory Banks
  • Rail-to-Rail Output:
    • 300-mV (Min) Swing-to-Rail (10 mA)
    • > 300-mA (Max) IOUT
  • Supply Voltage: 9 V to 20 V
  • Digital Supply: 2 V to 5.5 V
  • I2C™ Interface: Supports 400 kHz and 2.7 MHz

Application

    TFT-LCD Reference Drivers

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

The BUF16821-Q1 offers 16 programmable gamma channels and two programmable VCOM channels. The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the device supports up to 16 write operations to the on-chip memory.

The device has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves. All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using an I2C interface that supports standard operations up to 400 kHz and high-speed data transfers up to 2.7 MHz.

The device is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The device is offered in an HTSSOP-28 PowerPAD package, and is specified from –40°C to +85°C.

The BUF16821-Q1 offers 16 programmable gamma channels and two programmable VCOM channels. The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the device supports up to 16 write operations to the on-chip memory.

The device has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves. All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using an I2C interface that supports standard operations up to 400 kHz and high-speed data transfers up to 2.7 MHz.

The device is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The device is offered in an HTSSOP-28 PowerPAD package, and is specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BUF16821-Q1 Programmable Gamma-Voltage Generator and VCOM Calibrator with Integr datasheet 05 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BUF16821EVM-USB — BUF16821 Evaluation Module USB

The BUF16821EVM-USB is a platform for evaluating the performance of the BUF16821 under various signal, reference, and supply conditions.

User guide: PDF
Not available on TI.com
Support software

SBOC405 BUF16821EVM-USB Software

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF16821 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory BUF16821-Q1 Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
Hardware development
Evaluation board
BUF16821EVM-USB BUF16821 Evaluation Module USB
Support software

SBOC406 BUF16821EVM-USB Source Code

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF16821 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory BUF16821-Q1 Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
Hardware development
Evaluation board
BUF16821EVM-USB BUF16821 Evaluation Module USB
Simulation model

Gamma Buffer I2C IBIS Model

SBOM409.ZIP (39 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos