BUF20800
- 18-CHANNEL GAMMA CORRECTION
- 2-CHANNEL PROGRAMMABLE VCOM:
100mA IOUT - 10-BIT RESOLUTION
- RAIL-TO-RAIL OUTPUT
- LOW SUPPLY CURRENT: 900µA/ch
- SUPPLY VOLTAGE: 7V to 18V
- DIGITAL SUPPLY: 2.0V to 5.5V
- INDUSTRY-STANDARD, TWO-WIRE INTERFACE:
3.4MHz High-Speed Mode - HIGH ESD RATING:
4kV HBM, 1kV CDM, 200V MM - DEMO BOARD AND SOFTWARE AVAILABLE
- APPLICATIONS
- REPLACES RESISTOR-BASED GAMMA SOLUTIONS
- TFT-LCD REFERENCE DRIVERS
- DYNAMIC GAMMA CONTROL
PowerPAD is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The BUF20800 is a programmable voltage reference generator designed for gamma correction in TFT-LCD panels. It provides 18 programmable outputs for gamma correction and two channels for VCOM adjustment, each with 10-bit resolution.
This programmability replaces the traditional, timeconsuming process of changing resistor values to optimize the various gamma voltages and allows designers to determine the correct gamma voltages for a panel very quickly. Required changes can also be easily implemented without hardware changes.
The BUF20800 uses TIs latest, small-geometry analog CMOS process, which makes it a very competitive choice for full production, not just evaluation.
Programming of each output occurs through an industry-standard, two-wire serial interface. Unlike existing programmable buffers, the BUF20800 offers a high-speed mode that allows clock speeds up to 3.4MHz.
For lower channel count, please contact your local sales or marketing representative.
The BUF20800 is available in an HTSSOP-38 PowerPAD package. It is specified from 40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 18-Channel, Gamma Voltage Generator with Two Programmable Vcom Channels datasheet (Rev. E) | 05 Dec 2007 | |
Application note | Driving Capacitive Loads with Gamma Buffers | 20 Nov 2012 | ||
EVM User's guide | BUF20800/BUF20820EVM User Guide | 08 Apr 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
INA271 TINA-TI Reference Design (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (DCP) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.