CC113L
- RF Performance
- Receive Sensitivity Down to −116 dBm at
0.6 kbps - Programmable Data Rate from 0.6 to 600 kbps
- Frequency Bands: 300–348 MHz,
387–464 MHz, and 779–928 MHz - 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
- Receive Sensitivity Down to −116 dBm at
- Digital Features
- Flexible Support for Packet Oriented Systems
- On-chip Support for Sync Word Detection, Flexible Packet Length, and Automatic CRC Calculation
- Low-Power Features
- 200-nA Sleep Mode Current Consumption
- Fast Startup Time; 240 μs From Sleep to RX Mode
- 64-Byte RX FIFO
- General
- Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
- Green Package: RoHS Compliant and No Antimony or Bromine
- Small Size (QLP 4- x 4-mm Package, 20 Pins)
- Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
- Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols
The CC113L is a cost optimized sub-1 GHz RF receiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L transmitter together with the CC113L receiver enable a low-cost RF link.
The RF receiver is integrated with a highly configurable baseband demodulator. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.
The CC113L provides extensive hardware support for packet handling, data buffering, and burst transmissions.
The main operating parameters and the 64-byte receive FIFO of CC113L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC113L will be used together with a microcontroller and a few additional passive components.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CC113L Value Line Receiver datasheet (Rev. B) | PDF | HTML | 08 May 2014 |
* | Errata | CC113L Errata Notes | 26 May 2011 | |
Selection guide | Leitfaden zur Auswahl drahtloser Kommunikationstechnologie (Rev. B) | 07 Mar 2022 | ||
Selection guide | 無線連線技術選擇指南 (Rev. B) | 07 Mar 2022 | ||
Selection guide | 무선 연결 기술 선택 가이드 (Rev. B) | 07 Mar 2022 | ||
Selection guide | Wireless Connectivity Technology Selection Guide (Rev. B) | 14 Feb 2022 | ||
Application note | Debugging Communication Range (Rev. A) | PDF | HTML | 23 May 2019 | |
White paper | Migrating your proprietary solution to the SimpleLink™ WMCU | 07 Nov 2018 | ||
Application note | CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) | 02 Oct 2017 | ||
Application note | TI LPRF EASYMODE | 12 Dec 2014 | ||
Application note | Antenna Diversity | 23 Oct 2014 | ||
Application note | DN038 -- Miniature Helical PCB Antenna for 868 MHz or 915/920 MHz | 27 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.
The following transceiver evaluation modules are supported:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- (...)
SWRC219 — TrxEB RF PER Test Software
Supported products & hardware
Products
Sub-1 GHz transceivers
Hardware development
Development kit
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices
- Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
- Step 2: (...)
Package | Pins | Download |
---|---|---|
VQFN (RGP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.