Datasheet
- Sub-Ghz 6LoWPAN Network Processor (Rev. A)
(PDF , 925 KB) 12 Sep 2011 - Sub-1GHz 6LoWPAN Development kit User's Guide
(PDF , 3924 KB) 12 Sep 2011 - View All Technical Documents
6LoWPAN Wireless Development Tools
Updated software and documentation for the CC-6LoWPAN kit can be found on Sensinode's web page.
Additional information on the CC1180 and 6LoWPAN can be found on the CC-6LoWPAN Wiki.
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 6LoWPAN Sub1GHz Evaluation kit | CC-6LOWPAN-DK-868 | Development Kits |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | CC1180RSPR | ACTIVE | -40 to 85 | 3.85 | 100u | VQFN (RSP) | 36 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | CC1180RSPT | ACTIVE | -40 to 85 | 4.40 | 100u | VQFN (RSP) | 36 | View | 250 | SMALL T&R | 409 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Mesh and IP Networks - 6LoWPAN | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Transceiver core for CC1180 and CC430 SOC. Value line transceiver for MSP430 microcontroller family |
| CC1190 | 850 - 950MHz RF Front End | Proprietary RF - SUB-1 GHZ |
extender for TI Sub-1Ghz radio family; Easy to use reference design reduces development time over a discrete front end solution by up to 70%. See Literature swrs089a |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 925 | 12 Sep 2011 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4967 | 23 Jan 2013 | 21,623 | ||
| 234 | 16 Jan 2013 | 5,686 |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| CC1180DB Reference Design | CC1180DB-RD | Texas Instruments |
| CC1180EM Reference Design | CC1180EM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
| Getting started with Bluetooth Low Energy - Part III | Recorded Content | On Demand |
See More Training & Events

Cart 