Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features
CC2400
- True single-chip 2.4 GHz RF transceiver with baseband modem
- 10 kbps, 250 kbps and 1 Mbps over-the-air data rates
- Low current consumption (RX: 24 mA)
- Low core supply voltage (1.8 V)
- Programmable output power
- No external RF switch / filter needed
- I/Q low-IF receiver
- I/Q direct up-conversion transmitter
- Few external components
- FIFO allows bursting of data
- Packet handling hardware
- Data buffering
- Digital RSSI output
- Small size (QFN 48 package), 7x7 mm
- Reference design complies with EN 300 328, EN 300 440, FCC CFR47 part 15 and ARIB STD-T66
- Powerful and flexible development tools available
- Easy-to-use software for generating the CC2400 configuration data
- Applications
- 2.4 GHz MHz ISM/SRD band systems
- Game controllers
- Sports and leisure equipment
- Wireless audio
- PC peripherals
- Advanced toys
The CC2400 is a true single-chip 2.4 GHz RF transceiver designed for low-power and low-voltage wireless applications. The RF transceiver is integrated with a baseband modem supporting data rates up to 1 Mbps.
The CC2400 is a low-cost, highly integrated solution enabling robust wireless communication in the 2.4 - 2.4835 GHz unlicensed ISM band. It is intended for systems compliant with world-wide regulations covered by EN 300 440 (Europe), CFR47 Part 15 (US) and ARIB STD-T66 (Japan).
Targeting a wide range of applications at 2.4 GHz, the CC2400 supports over-the-air data rates of 10 kbps, 250 kbps and 1 Mbps without requiring any modifications to the hardware.
The CC2400 provides extensive hardware support for packet handling, data buffering, burst transmissions, data coding and error detection reducing the workload on the host microcontroller.
The main operating parameters of CC2400 can be programmed via an SPI-bus. In a typical system CC2400 will be used together with a microcontroller and a few external, passive components.
CC2400 is based on Chipcons SmartRF®-03 technology in 0.18 µm CMOS.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SWRC046 — SmartRF(TM) Studio 6.13.1
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Software
Calculation tool
Package | Pins | Download |
---|---|---|
VQFN (RSU) | 48 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.