The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.
The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.
CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.
The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.
Frequency |
Device type |
Standard |
Operating temperature range (C) |
Approx. price (US$) |
Rating |
CC2500 |
---|
2400 MHz |
Smart RF Transceiver |
Proprietary 2.4 GHz |
-40 to 85 |
0.99 | 1ku |
Catalog |
Order now |