CC2511F8
2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface
CC2511F8
- Radio
- High-performance RF transceiver based on the
market-leading CC2500 - Excellent receiver selectivity and blocking
performance - High sensitivity (−103 dBm at 2.4 kBaud)
- Programmable data rate up to 500 kBaud
- Programmable output power up to 1 dBm for all
supported frequencies - Frequency range: 2400 - 2483.5 MHz
- Digital RSSI / LQI support
- High-performance RF transceiver based on the
- Current Consumption
- Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
TX: 16 mA @ −6 dBm output power) - 0.3 µA in PM3 (the operating mode with the lowest power consumption)
- Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
- MCU, Memory, and Peripherals
- High performance and low power 8051 microcontroller core.
- 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
- Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
- I2S interface
- 7 – 12 bit ADC with up to eight inputs
- 128-bit AES security coprocessor
- Powerful DMA functionality
- Two USARTs
- 16-bit timer with DSM mode
- Three 8-bit timers
- Hardware debug support
- 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
- General
- Wide supply voltage range (2.0V - 3.6V)
- Green package: RoHS compliant and no antimony or bromine,
6×6mm QFN 36
The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.
The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SIMPLICITI — SimpliciTI Compliant Protocol Stack
Small RF networks (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
SWRC062 — CC2511 USB-Dongle Reference Design 1.1
Supported products & hardware
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Package | Pins | Download |
---|---|---|
VQFNP (RSP) | 36 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.