System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications - CC2531

CC2531 (ACTIVE)

System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications

 

Quality & environmental data

Part # Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant CC2531F128RHAR     Green (RoHS & no Sb/Br)  CU NIPDAU | CU NIPDAUAG  Level-3-260C-168 HR View View
RoHS Compliant CC2531F128RHAT     Green (RoHS & no Sb/Br)  CU NIPDAU | CU NIPDAUAG  Level-3-260C-168 HR View View
RoHS Compliant CC2531F256RHAR     Green (RoHS & no Sb/Br)  CU NIPDAU | CU NIPDAUAG  Level-3-260C-168 HR View View
RoHS Compliant CC2531F256RHAT     Green (RoHS & no Sb/Br)  CU NIPDAUAG  Level-3-260C-168 HR View View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2531 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at http://webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.