CC2540 Bluetooth low energy wireless MCU with USB | TI.com

CC2540 (ACTIVE) Bluetooth low energy wireless MCU with USB

 

Special note

This device is now Bluetooth 5 qualified, without extended features. For more information on supported features, please see BLE-STACK.

Description

The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

The CC2540 comes in two different versions: CC2540F128/F256, with 128 and 256 KB of flash memory, respectively.

Combined with the Bluetooth low energy protocol stack from Texas Instruments, the CC2540F128/F256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

Features

  • True Single-Chip BLE Solution: CC2540 Can Run Both Application and BLE Protocol
    Stack, Includes Peripherals to Interface With Wide Range of Sensors, Etc.
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth low energy technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling Long-Range
      Applications Without External Front End
    • Accurate Digital Received Signal-Strength Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With Worldwide
      Radio Frequency Regulations: ETSI EN 300 328 and
      EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm QFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake-Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible
    Low Power in Active Mode
    • RX Down to 15.8 mA (3 V Supply)
    • TX (-6 dBm): 18.6 mA (3 V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
    • In-System-Programmable Flash, 128 KB or 256 KB
    • 8-KB SRAM
  • Peripherals
    • 12-Bit ADC with Eight Channels and Configurable Resolution
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O Pins (19× 4 mA, 2× 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540 Contains a Unique 48-bit IEEE Address
  • Software Features
    • Bluetooth v4.0 Compliant Protocol Stack
      for Single-Mode BLE Solution
      • Complete Power-Optimized Stack, Including Controller and
        Host
        • GAP – Central, Peripheral, Observer, or Broadcaster
          (Including Combination Roles)
        • ATT / GATT – Client and Server
        • SMP – AES-128 Encryption and Decryption
        • L2CAP
      • Sample Applications and Profiles
        • Generic Applications for GAP Central and Peripheral Roles
        • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
      • Multiple Configuration options
        • Single-Chip Configuration, Allowing Application to Run on CC2540
        • Network Processor Interface for Applications Running on an External Microcontroller
      • BTool – Windows PC Application for Evaluation, Development, and Test
    • Development Tools
      • CC2540 Mini Development Kit
      • SmartRF Software
      • Supported by IAR Embedded Workbench Software for 8051
  • APPLICATIONS
    • 2.4-GHz Bluetooth low energy Systems
    • Mobile Phone Accessories
    • Sports and Leisure Equipment
    • Consumer Electronics
    • Human Interface Devices (Keyboard, Mouse, Remote Control)
    • USB Dongles
    • Health Care and Medical
  • CC2540 with TPS62730
    • TPS62730 is a 2 MHz Step Down Converter with Bypass Mode
    • Extends Battery Lifetime by up to 20%
    • Reduced Current in TX and RX
    • 30 nA Bypass Mode Current to Support Low Power Modes
    • RF Performance Unchanged
    • Small Package Allows for Small Solution Size
    • CC2540 Controllable
  • All other trademarks are the property of their respective owners

    Parametrics

    Compare all products in Bluetooth Low Energy Email Download to Excel
    Part number Order Device type Bluetooth standard Rating Approx. price (US$) Technology Flash (KB) Operating temperature range (C)
    CC2540 Order now Wireless MCU     Bluetooth 5.0     Catalog     1.74 | 1ku     Bluetooth low energy
    Proprietary 2.4 GHz    
    256     -40 to 85    
    CC2540T Order now Wireless MCU     Bluetooth 4.0     Catalog     2.90 | 1ku     Bluetooth low energy
    Proprietary 2.4 GHz    
    256     -40 to 125    
    CC2541 Order now Wireless MCU     Bluetooth 5.0     Catalog     1.59 | 1ku     Bluetooth low energy
    Proprietary 2.4 GHz    
    256     -40 to 85    
    CC2541-Q1 Order now Wireless MCU     Bluetooth 4.0     Automotive     2.95 | 1ku     Bluetooth low energy
    Proprietary 2.4 GHz    
    256     -40 to 105