CC2590
(ACTIVE) 2.4-GHZ RF Front End

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
CC2590RGVR ACTIVE -40 to 85 1.55 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor CC2590RGVRG4 ACTIVE -40 to 85 1.55 | 1ku VQFN (RGV) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
CC2590RGVT ACTIVE -40 to 85 1.80 | 1ku VQFN (RGV) | 16 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Contact Distributor CC2590RGVTG4 ACTIVE -40 to 85 1.80 | 1ku VQFN (RGV) | 16 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 931 17 Sep 2008

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 4967 23 Jan 2013 22,299

More Literature (2)

Title Type Size (KB) Date Views
WMV 17015 15 Sep 2010 169
WMV 16952 13 May 2010 178

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
PurePath Wireless Development Kit CC85XXDK Development Kits
PurePath Wireless Headset Development Kit CC85XXDK-HEADSET Evaluation Modules & Boards

Software (1)

Name Part# Type
IEEE802.15.4 Medium Access control (MAC) software stack TIMAC Software Libraries

Reference Designs (3)

Description Part # Company
CC2541-CC2590EM Reference Design CC2541-CC2590EM-RD Texas Instruments
CC85XX-CC2590 Antenna Diversity Reference Design CC85XX-CC2590-DIV-RD Texas Instruments
CC85XX-CC2590EM Reference Design CC85XX-CC2590EM-RD Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to TI Bluetooth Low Energy Recorded Content   On Demand  


See More Training & Events
Click Here