Potential sensitivity improvement in parametrics table below is based on optimized RF circuitry.
CC2591 is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications. The device is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters, and System-on-Chip products from TI. CC2591 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity. The device provides a small size, high output power RF design with its 4-mm × 4-mm QFN-16 package. The device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.
| Device Type |
| Frequency (MHz) |
| RX Current (Lowest) (mA) |
| Sleep Current (uA) |
| Output Power (dBm) |
| RX Sensitivity (dBm) |
| PA Efficiency (%) |
| Operating Temperature Range (C) |
| Package Group |
| Rating |