Potential sensitivity improvement in parametrics table below is based on optimized RF circuitry.
The CC2592 device is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications.
The CC2592 device is a range extender for all CC25XX 2.4-GHz low-power RF transceivers, transmitters, and system-on-chip products from Texas Instruments.
To increase the link budget, the CC2592 device provides a power amplifier for increased output power and an LNA with a low-noise figure for improved receiver sensitivity.
The CC2592 device provides a very small size, high-output power RF design with its 4-mm × 4-mm QFN-16 package.
The CC2592 device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.
| Device Type |
| Frequency (MHz) |
| Processor Integration |
| Security |
| Over-the-air Upgrade |
| Peripherals |
| Timers - 16-bit |
| Timers - 32-bit |
| GPIO |
| ADC |
| RX Current (Lowest) (mA) |
| Sleep Current (uA) |
| RX Sensitivity (dBm) |
| Output Power (dBm) |
| Data Rate (Max) (kbps) |
| PA Efficiency (%) |
| Operating Temperature Range (C) |
| Rating |
| Technology |
| Package Group |