The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.
The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.
The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.
The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.
The ZigBee stack is available free of charge from www.ti.com.
| Device Type |
| Frequency (MHz) |
| Flash (KB) |
| RAM |
| Security |
| Over-the-air Upgrade |
| Peripherals |
| Timers - 16-bit |
| Timers - 32-bit |
| GPIO |
| ADC |
| RX Current (Lowest) (mA) |
| Sleep Current (uA) |
| Output Power (dBm) |
| RX Sensitivity (dBm) |
| Data Rate (Max) (kbps) |
| Operating Temperature Range (C) |
| Package Group |
| Key Applications |
| Technology |
| Rating |
| CC2630 |
|---|
| Wireless MCU |
| 48 |
| 128 |
| 20+2+8 |
| 128-bit AES |
| Yes |
| I2C I2S UART AES DMA Timers Watchdog RTC 2xSSI 2x Analog Comparators Constant Current Source Time to Digital converter 8 channel 12-bit ADC |
| 8 |
| 4 |
| 10-31 |
| 12-bit, 8 channel, 200 KSPS |
| 5.9 |
| 1 |
| 5 |
| -100 |
| 250 |
| -40 to 85 |
| VQFN |
| 0.4 GHz IEEE 802.15.4, Consumer electronics, Health & Medical, Home & Building Automation, Industrial, Lighting Systems, Wireless sensor networks |
| ZigBee |
| Catalog |
| Order Now |