SWRS204A December 2016  – January 2017 CC2640R2F

PRODUCTION DATA. 

  1. 1Device Overview
    1. 1.1Features
    2. 1.2Applications
    3. 1.3Description
      1. 1.3.1Functional Block Diagram
  2. 2Revision History
  3. 3 Device Comparison
    1. 3.1Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1Pin Diagram - RGZ Package
    2. 4.2Signal Descriptions - RGZ Package
    3. 4.3Pin Diagram - RHB Package
    4. 4.4Signal Descriptions - RHB Package
    5. 4.5Pin Diagram - YFV (Chip Scale, DSBGA) Package
    6. 4.6Signal Descriptions - YFV (Chip Scale, DSBGA) Package
    7. 4.7Pin Diagram - RSM Package
    8. 4.8Signal Descriptions - RSM Package
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Power Consumption Summary
    5. 5.5 General Characteristics
    6. 5.6 125-kbps Coded (Bluetooth 5) - RX
    7. 5.7 125-kbps Coded (Bluetooth 5) - TX
    8. 5.8 500-kbps Coded (Bluetooth 5) - RX
    9. 5.9 500-kbps Coded (Bluetooth 5) - TX
    10. 5.101-Mbps GFSK (Bluetooth low energy) - RX
    11. 5.111-Mbps GFSK (Bluetooth low energy) - TX
    12. 5.122-Mbps GFSK (Bluetooth 5) - RX
    13. 5.132-Mbps GFSK (Bluetooth 5) - TX
    14. 5.1424-MHz Crystal Oscillator (XOSC_HF)
    15. 5.1532.768-kHz Crystal Oscillator (XOSC_LF)
    16. 5.1648-MHz RC Oscillator (RCOSC_HF)
    17. 5.1732-kHz RC Oscillator (RCOSC_LF)
    18. 5.18ADC Characteristics
    19. 5.19Temperature Sensor
    20. 5.20Battery Monitor
    21. 5.21Continuous Time Comparator
    22. 5.22Low-Power Clocked Comparator
    23. 5.23Programmable Current Source
    24. 5.24Synchronous Serial Interface (SSI)
    25. 5.25DC Characteristics
    26. 5.26Thermal Resistance Characteristics
    27. 5.27Timing Requirements
    28. 5.28Switching Characteristics
    29. 5.29Typical Characteristics
  6. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Main CPU
    4. 6.4 RF Core
    5. 6.5 Sensor Controller
    6. 6.6 Memory
    7. 6.7 Debug
    8. 6.8 Power Management
    9. 6.9 Clock Systems
    10. 6.10General Peripherals and Modules
    11. 6.11Voltage Supply Domains
    12. 6.12System Architecture
  7. 7Application, Implementation, and Layout
    1. 7.1Application Information
    2. 7.25 × 5 External Differential (5XD) Application Circuit
      1. 7.2.1Layout
    3. 7.34 × 4 External Single-ended (4XS) Application Circuit
      1. 7.3.1Layout
  8. 8Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 Tools and Software
    3. 8.3 Documentation Support
    4. 8.4 Texas Instruments Low-Power RF Website
    5. 8.5 Low-Power RF eNewsletter
    6. 8.6 Community Resources
    7. 8.7 Additional Information
    8. 8.8 Trademarks
    9. 8.9 Electrostatic Discharge Caution
    10. 8.10Export Control Notice
    11. 8.11Glossary
  9. 9Mechanical, Packaging, and Orderable Information
    1. 9.1Packaging Information

Device Overview

Features

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 275KB of Nonvolatile Memory Including 128KB of In-System Programmable Flash
    • Up to 28KB of System SRAM, of Which 20KB is Ultra-Low Leakage SRAM
    • 8KB of SRAM for Cache or System RAM Use
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultra-Low Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultra-Low Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, TI-RTOS, and Bluetooth® Software in ROM to Make More Flash Available for the Application
  • RoHS-Compliant Packages
    • 2.7-mm × 2.7-mm YFV DSBGA34 (14 GPIOs)
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultra-Low-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 14, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller:
      0.4mA + 8.2 µA/MHz
    • Standby: 1.1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth low energy (BLE) 4.2 and 5 Specifications
    • Excellent Receiver Sensitivity (–97 dBm for BLE), Selectivity, and Blocking Performance
    • Link Budget of 102 dB for BLE
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature Development Kits
    • Multiple Reference Designs
    • SmartRF™ Tools Portfolio
    • Sensor Controller Studio
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™
    • CCS Cloud

Applications

  • Home and Building Automation
    • Connected Appliances
    • Lighting
    • Locks
    • Gateways
    • Security Systems
  • Industrial
    • Logistics
    • Production and Manufacturing Automation
    • Asset Tracking and Management
    • HMI and Remote Display
    • Access Control
  • Retail
    • Beacons
    • Advertising
    • ESL and Price Tags
    • Point of Sales and Payment Systems
  • Health and Medical
    • Thermometers
    • SpO2
    • Blood Glucose and Pressure Meters
    • Weight Scales
    • Hearing Aids
  • Sports and Fitness
    • Activity Monitors and Fitness Trackers
    • Heart Rate Monitors
    • Running and Biking Sensors
    • Sports Watches
    • Gym Equipment
    • Team Sports Equipment
  • HID
    • Voice Remote Controls
    • Gaming
    • Keyboards and Mice

Description

The CC2640R2F device is a wireless microcontroller (MCU) targeting Bluetooth® 4.2 and Bluetooth 5 low-energy applications.

The device is a member of the SimpleLink™ ultra-low power CC26xx family of cost-effective, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The SimpleLink Bluetooth low energy CC2640R2F device contains a 32-bit ARM® Cortex®-M3 core that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2640R2F device is great for a wide range of applications where long battery lifetime, small form factor, and ease of use is important.

The power and clock management and radio systems of the CC2640R2F wireless MCU require specific configuration and handling by software to operate correctly, which has been implemented in the TI-RTOS. TI recommends using this software framework for all application development on the device. The complete TI-RTOS and device drivers are offered in source code free of charge from www.ti.com.

Bluetooth low energy controller and host libraries are embedded in ROM and run partly on an ARM® Cortex®-M0 processor. This architecture improves overall system performance and power consumption and frees up significant amounts of flash memory for the application.

The Bluetooth stack is available free of charge from www.ti.com.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
CC2640R2FRGZVQFN (48)7.00 mm × 7.00 mm
CC2640R2FRHBVQFN (32)5.00 mm × 5.00 mm
CC2640R2FRSMVQFN (32)4.00 mm × 4.00 mm
CC2640R2FYFVDSBGA (34)2.70 mm × 2.70 mm
For more information, see Section 9.

Functional Block Diagram

Figure 1-1 shows a block diagram for the CC2640R2F device.

CC2640R2F CC26x0_block_diagram.gif Figure 1-1 Block Diagram