CC3000 CC3000 | TI.com

CC3000 (NRND) CC3000

 

Not Recommended for New Designs (NRND)

Replaced By CC3100MOD – The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The CC3000 is a self-contained wireless network processor that simplifies the process of implementing Internet connectivity. SimpleLink™ Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost and low-power MCU.

The CC3000 is provided as a module by TI to reduce development time, lower manufacturing costs, save board space, ease certification and minimize RF expertise required. Additionally, it is provided as a complete platform solution including software drivers, sample applications, API guide, user documentation and a world-class support community.

More information on TI’s wireless platform solutions for Wi-Fi can be found on TI’s Wireless Connectivity Wiki (www.ti.com/connectivitywiki).

Features

  • Wireless Network Processor
    • IEEE 802.11 b/g
    • Embedded IPv4 TCP/IP Stack
  • Best-in-class Radio Performance:
    • Tx Power: +18dBm at 11Mbps, CCK
    • Rx Sensitivity: –86dBm, 8% PER, 11Mbps
  • Works with low MIPS, Low Cost Microcontrollers
    with Compact Memory Footprint:
    • 2KBytes Flash
    • 250Bytes RAM
  • FCC, IC and CE Certified with Chip Antenna
  • HW Design Files and Design Guide Available from TI
  • Integrated Crystal and Power Management
  • Small Form Factor
    16.3mm × 13.5mm × 2mm
  • Operating Temperature Range:
    –20°C to 70°C
  • Based in TI’s 7th Generation of Proven Wi-Fi Solutions
  • Complete Platform Solution Including User and Porting Guides,
    API Guide, Sample Applications, and Support Community