Implementing SimpleLink Wi-Fi Connectivity in a Smart Electric Meter

This design implements a three-phase energy meter with Wi-Fi connectivity. The e-meter SoC is used to perform all metrology functions and control the SimpleLink™ Wi-Fi transceiver. The smart meter data can then be displayed on any Wi-Fi connected device via a standard web browser.
- TI Devices
- CC3100MOD
- MSP430F67791
- CC3100
Implementing SimpleLink Wi-Fi Connectivity in a Smart Electric Meter

This design implements a three-phase energy meter with Wi-Fi connectivity. The e-meter SoC is used to perform all metrology functions and control the SimpleLink™ Wi-Fi transceiver. The smart meter data can then be displayed on any Wi-Fi connected device via a standard web browser.
- TI Devices
- CC3100MOD
- MSP430F67791
- CC3100
SimpleLink Wi-Fi® CC3100 Module BoosterPack

Add Wi-Fi® to any low-cost, low-power microcontroller (MCU) for Internet of Things (IoT) applications using the CC3100 Module BoosterPack (CC3100MODBOOST), which hosts the CC3100 module (CC3100MOD). The CC3100MODBOOST evaluation board contains everything necessary to easily create IoT solutions (...)
Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes. The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and (...)
- TI Devices
- TPS2052
- TPD4S012
- DRV8833
- TRF7970A
- RF430CL330H
- + More
- TM4C123GH6PM
- TM4C1294NCPDT
- CC3100
- CC2650
- CC1310
- TPS737
- TPS736
- TPS796
- Less
Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

The TIDC-EVSE-WIFI verified TI Design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi® functionality. The CC3100 network processor enables highly embedded devices like the EVSE to easily connect to an existing wireless (...)
- TI Devices
- CC3100
- TPL7407L
- LM7322
- TPS62063
- MSP430F6736
- + More
Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

The TIDA-00486 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. An ISO15 transceiver provides an isolated RS-485 interface with up to 2500 VRMS of isolation. The LM5160 (...)
- TI Devices
- TPD1E10B06
- ISO35
- ISO15
- CC3100MOD
- CC3200MOD
- + More
- LM5160A
- LM5160
- CC3100
- CC3200
- Less
Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design

The TIDA-00485 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between an RS-485 network and a Wi-Fi network. An SN65HVD72 transceiver provides the RS-485 Interface with 12 kV of ESD protection, and additional protection is (...)
- TI Devices
- CC3200
- TPD1E10B06
- SN65HVD78
- SN65HVD72
- LM5160
- + More
- CC3100MOD
- CC3200MOD
- LM5160A
- SN65HVD75
- CC3100
- Less
Wi-Fi Enabled IoT Node with High Performance MCU Reference Design

A system example to show how to build a Wi-Fi Node by integrating the TM4C1294 MCU from the TM4C product family and the CC3100 network processor. This reference design demonstrates the capability of remotely controlling MCU operation via the internet.
- TI Devices
- TM4C123GH6ZXR
- TM4C1294KCPDT
- TM4C1299KCZAD
- TM4C129EKCPDT
- TM4C129XKCZAD
- + More
- CC3100
- TM4C129LNCZAD
- TM4C129CNCZAD
- TM4C129CNCPDT
- TM4C1299NCZAD
- TM4C1297NCZAD
- TM4C1294NCZAD
- TM4C1294NCPDT
- TM4C1292NCZAD
- TM4C1292NCPDT
- TM4C1290NCZAD
- TM4C1290NCPDT
- TM4C129XNCZAD
- TM4C129ENCZAD
- TM4C129ENCPDT
- TM4C129DNCZAD
- TM4C129DNCPDT
- TM4C123GH6ZRB
- TM4C123GH6PZ
- TM4C123GH6PM
- TM4C123GH6PGE
- TM4C123FH6PM
- TM4C1230H6PM
- TPS2052
- TPD4S012
- Less
Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design

A system example to show how to control a stepper motor via Wi-Fi connectivity. The TM4C123x MCU is integrated with the DRV8833 stepper motor driver to drive the stepper motor in full step, half step and microstep (up to 256) modes. The SimpleLink™ Wi-Fi CC3100 network processor is also (...)
- TI Devices
- TM4C123GH6ZXR
- CC3100
- TPS736
- TPS796
- TM4C123GH6ZRB
- + More
- DRV8833
- TM4C123GH6PM
- TM4C123GH6PGE
- TM4C123FH6PM
- TM4C1230H6PM
- TM4C123GH6PZ
- Less
Wi-Fi Enabled IoT Node With NFC Connection Handover Reference Design

Configuring Wi-Fi network connection parameters in embedded applications can be completed with a simple tap using NFC technology. This reference design illustrates NFC connection handover (pairing) and URL sharing with a Wi-Fi node using a TM4C1294 high-performance microcontroller, CC3100 (...)
- TI Devices
- TPS737
- TPS796
- TM4C1294KCPDT
- TM4C123GH6ZXR
- TM4C1294NCZAD
- + More
- TM4C1294NCPDT
- TM4C1290NCZAD
- TM4C1290NCPDT
- TM4C129XNCZAD
- TM4C129ENCZAD
- TM4C129ENCPDT
- TM4C123GH6ZRB
- TM4C123GH6PZ
- TM4C123GH6PM
- TM4C123GH6PGE
- TM4C123FH6PM
- TM4C1230H6PM
- RF430CL330H
- TRF7964A
- TRF7970A
- TPD4S012
- TPS2052B
- CC3100
- Less
UART to Wi-Fi Bridge with 24 VAC Power Reference Design

The TIDA-00375 TI Design uses Texas Instruments SimpleLink Wi-Fi CC3200 Internet-on-a-chip Wireless MCU module to create a data bridge between existing hardware with a logic-level UART interface and a Wi-Fi network. The design also contains a Simple Switcher power supply with a wide input range (...)
- TI Devices
- SN74LV1T34
- LMR16006
- CC3200MOD
- CC3100MOD
- CC3100
- + More