Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
MOB|63
Thermal pad, mechanical data (Package|Pins)
1 Features
The CC3120MOD is a Wi-Fi® module
that includes the CC3120RNMARGK Wi-Fi
network processor (NWP).The fully integrated, industrial temperature
grade, green module includes all required clocks, serial peripheral
interface (SPI) flash, and passives.
FCC, IC,
CE, MIC, and SRRC certified
Wi-Fi
CERTIFIED™ modules, with ability to request certificate transfer for
Wi-Fi Alliance members
Featuring a dedicated Internet-on-a chip™ Wi-Fi NWP that completely offloads Wi-Fi and
Internet protocols from the application MCU
Wi-Fi® modes
802.11b/g/n station
802.11b/g/n access point (AP) supporting up to four
stations
Wi-Fi Direct®
client/group owner
WPA2 personal and enterprise security: WEP, WPA/WPA2 PSK, WPA2 Enterprise
(802.1x), WPA3 Persona, and WPA3 Enterprise