CD40106B CMOS Hex Schmitt Triggers | TI.com

CD40106B (ACTIVE) CMOS Hex Schmitt Triggers

 

Description

The CD40106B device consists of six Schmitt-Trigger inputs. Each circuit functions as an inverter with Schmitt-Trigger input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltages (VN) is defined as hysteresis voltage (VH).

The CD40106B device is supplied in ceramic packaging (J) as well as standard packaging (D, N, NS, PW). All CD40106B devices are rated for –55°C to +125°C ambient temperature operation.

Features

  • Schmitt-Trigger Inputs
  • Hysteresis Voltage (Typical):
    • 0.9 V at VDD = 5 V
    • 2.3 V at VDD = 10 V
    • 3.5 V at VDD = 15 V
  • Noise Immunity Greater Than 50%
  • No Limit On Input Rise and Fall Times
  • Standardized, Symmetrical Output Characteristics
  • For Quiescent Current at 20 V
  • Maximum Input Current Of 1 µA at 18 V Over Full Package Temperature Range:
    • 100 nA at 18 V and 25°C
  • Low VDD and VSS Current During Slow Input Ramp
  • 5-V, 10-V, and 15-V Parametric Ratings

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
CD40106B Order now CD4000     3     18     6     2.4     -2.4     120     Schmitt-Trigger     Push-Pull     Balanced outputs
Standard speed (tpd > 50ns)
Input clamp diode    
24     Catalog     -55 to 125     PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14