Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Approx. Price (US$) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | | CD40109BE | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.33 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD40109BEE4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.33 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | 794 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | CD40109BNSR | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | CD40109BNSRE4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CD40109BNSRG4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.31 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | CD40109BPW | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.34 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | CD40109BPWE4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.34 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | CD40109BPWG4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.34 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD40109BPWR | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.28 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD40109BPWRE4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.28 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | CD40109BPWRG4 | ACTIVE | -55 to 125 | 0.28 | 1ku | 0.28 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1074 | 15 Jan 2003 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1310 | 24 May 2004 | 11,807 | |||
| 857 | 28 May 2003 | 6,471 | |||
| 188 | 03 Dec 2001 | 1,654 |
Selection & Solution Guides (2)
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart
