CD4010B CMOS Hex Non-Inverting Buffer/Converter | TI.com

CD4010B (ACTIVE)

CMOS Hex Non-Inverting Buffer/Converter

CMOS Hex Non-Inverting Buffer/Converter - CD4010B
Datasheet
 

Description

CD4009UB and CD4010B Hex Buffer/Converters may be used as CMOS to TTL or DTL logic-level converters or CMOS high-sink-current drivers.

The CD4049UB and CD4050B are preferred hex buffer replacements for the CD4009UB and CD4010B, respectively, in all applications except multiplexers. For applications not requiring high sink current or voltage conversion, the CD4069B Hex Inverter is recommended.

The CD4009UB and CD4010B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT, and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Features

  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Applications:
    • CMOS to DTL/TTL hex converter
    • CMOS current "sink" or "source" driver
    • CMOS high-to-low logic-level converter
    • Multiplexer — 1 to 6 or 6 to 1

Data sheet acquired from Harris Semiconductor

Parametrics

Compare all products in Unidirectional voltage translation Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) Schmitt trigger tpd @ nom Voltage (Max) (ns) Rating Operating temperature range (C) Package Group
CD4010B Order now CD4000     6     10     -1.65     30     8     0.06     No     200     Catalog     -55 to 125     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
CD4010B-MIL Samples not available CD4000     6     10     -1.6     4     8     0.06     No     200     Military     -55 to 125     CDIP | 16    
CD4010B-Q1 Order now CD4000     6     10     -1.1     16     8     0.06     No     200     Automotive     -40 to 125     SOIC | 16