Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 40 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 40 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 10 Rating Automotive Drain supply voltage (max) (V) 18 Supply voltage (max) (V) 18 Negative rail supply voltage (max) (V) 0
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Qualified for Automotive Applications
  • 15-V Digital or ±7.5-V Peak-to-Peak Switching
  • 125-Ω Typical On-State Resistance for 15-V Operation
  • Switch On-State Resistance Matched to Within 5 Ω Over 15-V Signal-Input Range
  • On-State Resistance Flat Over Full Peak-to-Peak Signal Range
  • High On/Off Output-Voltage Ratio: 80 dB Typical at fis = 10 kHz, RL = 1 kύ
  • High Degree of Linearity: <0.5% Distortion Typical at fis = 1 kHz, Vis = 5 V p-p,
    VDD – VSS ≥ 10 V, RL = 10 kΩ
  • Extremely Low Off-State Switch Leakage, Resulting in Very Low Offset Current
    and High Effective Off-State Resistance: 10 pA Typical at VDD – VSS = 10 V,
    TA = 25°C
  • Extremely High Control Input Impedance (Control Circuit Isolated From Signal Circuit):
    1012 Ω Typical
  • Low Crosstalk Between Switches: –50 dB Typical at fis = 8 MHz, RL = 1 kΩ
  • Matched Control-Input to Signal-Output Capacitance: Reduces Output Signal Transients
  • Frequency Response, Switch On = 40 MHz Typical
  • 100% Tested for Quiescent Current at 20 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Latch-Up Exceeds 100mA per JESD78 - Class I
  • Meets All Requirements of JEDEC Tentative Standard No. 13-B,
    Standard Specifications for Description of "B" Series CMOS Devices
  • APPLICATIONS
    • Analog Signal Switching/Multiplexing: Signal Gating, Modulator, Squelch Control,
      Demodulator, Chopper, Commutating Switch
    • Digital Signal Switching/Multiplexing
    • Transmission-Gate Logic Implementation
    • Analog-to-Digital and Digital-to-Analog Conversion
    • Digital Control of Frequency, Impedance, Phase, and Analog-Signal Gain

  • Qualified for Automotive Applications
  • 15-V Digital or ±7.5-V Peak-to-Peak Switching
  • 125-Ω Typical On-State Resistance for 15-V Operation
  • Switch On-State Resistance Matched to Within 5 Ω Over 15-V Signal-Input Range
  • On-State Resistance Flat Over Full Peak-to-Peak Signal Range
  • High On/Off Output-Voltage Ratio: 80 dB Typical at fis = 10 kHz, RL = 1 kύ
  • High Degree of Linearity: <0.5% Distortion Typical at fis = 1 kHz, Vis = 5 V p-p,
    VDD – VSS ≥ 10 V, RL = 10 kΩ
  • Extremely Low Off-State Switch Leakage, Resulting in Very Low Offset Current
    and High Effective Off-State Resistance: 10 pA Typical at VDD – VSS = 10 V,
    TA = 25°C
  • Extremely High Control Input Impedance (Control Circuit Isolated From Signal Circuit):
    1012 Ω Typical
  • Low Crosstalk Between Switches: –50 dB Typical at fis = 8 MHz, RL = 1 kΩ
  • Matched Control-Input to Signal-Output Capacitance: Reduces Output Signal Transients
  • Frequency Response, Switch On = 40 MHz Typical
  • 100% Tested for Quiescent Current at 20 V
  • 5-V, 10-V, and 15-V Parametric Ratings
  • Latch-Up Exceeds 100mA per JESD78 - Class I
  • Meets All Requirements of JEDEC Tentative Standard No. 13-B,
    Standard Specifications for Description of "B" Series CMOS Devices
  • APPLICATIONS
    • Analog Signal Switching/Multiplexing: Signal Gating, Modulator, Squelch Control,
      Demodulator, Chopper, Commutating Switch
    • Digital Signal Switching/Multiplexing
    • Transmission-Gate Logic Implementation
    • Analog-to-Digital and Digital-to-Analog Conversion
    • Digital Control of Frequency, Impedance, Phase, and Analog-Signal Gain

The CD4066B-Q1 is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B-Q1 consists of four bilateral switches, each with independent controls. Both the p and the n devices in a given switch are biased on or off simultaneously by the control signal. As shown in , the well of the n-channel device on each switch is tied to either the input (when the switch is on) or to VSS (when the switch is off). This configuration eliminates the variation of the switch-transistor threshold voltage with input signal and, thus, keeps the on-state resistance low over the full operating-signal range.

The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B is recommended.

The CD4066B-Q1 is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B-Q1 consists of four bilateral switches, each with independent controls. Both the p and the n devices in a given switch are biased on or off simultaneously by the control signal. As shown in , the well of the n-channel device on each switch is tied to either the input (when the switch is on) or to VSS (when the switch is off). This configuration eliminates the variation of the switch-transistor threshold voltage with input signal and, thus, keeps the on-state resistance low over the full operating-signal range.

The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B is recommended.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet CMOS Quad Bilateral Switch, CD4066B-Q1 datasheet 01 Apr 2011
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
More literature Automotive Logic Devices Brochure 27 Aug 2014
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins Download
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos