Product details

Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 6.8 Input type Standard CMOS IOH (max) (mA) -6.8 Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 6.8 Input type Standard CMOS IOH (max) (mA) -6.8 Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Catalog Operating temperature range (°C) -55 to 125
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4
  • High-Voltage Types (20V Rating)
  • CD4070B - Quad Exclusive-OR Gate
  • CD4077B - Quad Exclusive-NOR Gate
  • Medium Speed Operation
    • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
    • 100nA at 18V and 25°C
  • Noise Margin (Over Full Package Temperature Range)
    • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
  • Applications
    • Logical Comparators
    • Adders/Subtractors
    • Parity Generators and Checkers

Data sheet acquired from Harris Semiconductor

  • High-Voltage Types (20V Rating)
  • CD4070B - Quad Exclusive-OR Gate
  • CD4077B - Quad Exclusive-NOR Gate
  • Medium Speed Operation
    • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
    • 100nA at 18V and 25°C
  • Noise Margin (Over Full Package Temperature Range)
    • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
  • Applications
    • Logical Comparators
    • Adders/Subtractors
    • Parity Generators and Checkers

Data sheet acquired from Harris Semiconductor

The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74AC86 ACTIVE 4-ch, 2-input, 1.5-V to 5.5-V XOR (exclusive OR) gates Smaller voltage range (2V to 6V), shorter average propagation delay (7ns), higher average drive strength (24mA)
Same functionality with different pin-out to the compared device
SN74HC86 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength XOR (exclusive OR) gate Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet CD4070B, CD4077B datasheet (Rev. E) 21 Aug 2003
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
PDIP (N) 14 View options
SOIC (D) 14 View options
SOP (NS) 14 View options
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos