CD54HC138 High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer | TI.com

CD54HC138
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic Inverting and Non-Inverting 3-to-8 Line Decoder Demultiplexer

 

Description

The ’HC138, ’HC238, ’HCT138, and ’HCT238 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic. Both circuits have three binary select inputs (A0, A1 and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC/HCT138 series will go low or which of the normally low outputs of the HC/HCT238 series will go high.

Two active low and one active high enables (E1\, E2\, and E3) are provided to ease the cascading of decoders. The decoder’s 8 outputs can drive 10 low power Schottky TTL equivalent loads.

Features

  • Select One Of Eight Data Outputs Active Low for 138, Active High for 238
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
CD54HC138 Order now Decoder/Demultiplexer     HC     2     6     1     3.3
5    
28     0.08     30     3:8     Standard     5.2/-5.2       Military     -55 to 125     CDIP | 16     16CDIP: 135 mm2: 6.92 x 19.56 (CDIP | 16)     8     5     0.75     2    
CD74HC138 Samples not available Decoder
Demultiplexer    
HC     2     6     1     3.3
5    
28     0.08     30     3:8     Standard     5.2     -5.2     Catalog     -55 to 125     PDIP | 16
SOIC | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
8     5     0.75     2    
CD74HC138-Q1 Samples not available Decoder     HC     2     6     1     3.3
5    
28     0.08     30     3:8     Push-pull
Inverting
Non-inverting    
5.2     -5.2     Automotive     -40 to 125     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)     8     5     0.75     2