CD54HCT04 High Speed CMOS Logic Hex Inverter | TI.com

CD54HCT04
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic Hex Inverter

High Speed CMOS Logic Hex Inverter - CD54HCT04
Datasheet
 

Description

The CD54HC04, CD54HCT04, CD74HC04 and CD74HCT04 logic gates utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL gates, with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The 74HCT logic family functionally is pin compatible with the standard 74LS logic family.

Features

  • Buffered Inputs
  • Typical Propagation Delay: 6ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    - Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    - Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    - 2-V to 6-V Operation
    - High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    - 4.5-V to 5.5-V Operation
    - Direct LSTTL Input Logic Compatibility, VIL= 0.8V (Max), VIH = 2V (Min)
    - CMOS Input Compatibility, Il 1µA at VOL, VOH

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
CD54HCT04 Order now HCT     4.5     5.5     6     5.2     -5.2     20     Standard CMOS     Push-Pull     Standard speed (tpd > 50ns)     50     Military     CDIP | 14    
CD74HCT04 Order now HCT     4.5     5.5     6     5.2     -5.2     40     TTL-Compatible CMOS     Push-Pull     Balanced outputs
High speed (tpd 10-50ns)
Input clamp diode    
50     Catalog     PDIP | 14
SOIC | 14
TSSOP | 14