CD54HCT30 High Speed CMOS Logic 8-Input NAND Gate | TI.com

CD54HCT30 (ACTIVE) High Speed CMOS Logic 8-Input NAND Gate

High Speed CMOS Logic 8-Input NAND Gate - CD54HCT30
Datasheet
 

Description

The ’HC30 and ’HCT30 each contain an 8-input NAND gate in one package. They provide the system designer with the direct implementation of the positive logic 8-input NAND function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family.

Features

  • Buffered Inputs
  • Typical Propagation Delay: 10ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
CD54HCT30 Order now HCT     4.5     5.5         4     -4     Bipolar     Push-Pull       Military       -55 to 125     See datasheet (CDIP)     CDIP | 14    
CD74HCT30 Order now HCT     4.5     5.5     1     8     4     -4     TTL-Compatible CMOS     Push-Pull     High Speed (tpd 10-50ns)     Catalog     25     -55 to 125     See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
PDIP | 14
SOIC | 14