CD54HCT573 High Speed CMOS Logic Octal Transparent Latch with 3-State Output | TI.com

CD54HCT573
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic Octal Transparent Latch with 3-State Output

High Speed CMOS Logic Octal Transparent Latch with 3-State Output - CD54HCT573
Datasheet
 

Description

The 'HCT573 devices are octal transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.

A buffered output-enable (OE\) input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE\ does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • 4.5-V to 5.5-V VCC Operation
  • Wide Operating Temperature Range of –55°C to 125°C
  • Balanced Propagation Delays and Transition Times
  • Standard Outputs Drive Up to 10 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs
  • Inputs Are TTL-Voltage Compatible

Parametrics

Compare all products in D-type latch Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Features Rating Package Group
CD54HCT573 Order now HCT     TTL-Compatible CMOS     3-State     4.5     5.5     8     25     160     6     -6     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Military     CDIP | 20    
CD74HCT573 Order now HCT     TTL-Compatible CMOS     3-State     4.5     5.5     8     25     80     6     -6     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Catalog     PDIP | 20
SOIC | 20
SSOP | 20