CD74ACT04 Hex Inverters | TI.com

CD74ACT04 (ACTIVE) Hex Inverters

Hex Inverters - CD74ACT04
Datasheet
 

Description

The ’ACT04 devices contain six independent inverters. The devices perform the Boolean function Y = A\.

Features

  • Inputs Are TTL-Voltage Compatible
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
CD74ACT04 Order now ACT     4.5     5.5     6     24     -24     80     TTL-Compatible CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
180     Catalog     -55 to 125     PDIP | 14
SOIC | 14    
CD54ACT04 Samples not available ACT     4.5     5.5     6     24     -24     40     Standard CMOS     Push-Pull     Standard speed (tpd > 50ns)     180     Military     -55 to 125     CDIP | 14