CD74HC138 High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting | TI.com

CD74HC138 (ACTIVE)

High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting

 

Description

The ’HC138, ’HC238, ’HCT138, and ’HCT238 are high speed silicon gate CMOS decoders well suited to memory address decoding or data routing applications. Both circuits feature low power consumption usually associated with CMOS circuitry, yet have speeds comparable to low power Schottky TTL logic. Both circuits have three binary select inputs (A0, A1 and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC/HCT138 series will go low or which of the normally low outputs of the HC/HCT238 series will go high.

Two active low and one active high enables (E1\, E2\, and E3) are provided to ease the cascading of decoders. The decoder’s 8 outputs can drive 10 low power Schottky TTL equivalent loads.

Features

  • Select One Of Eight Data Outputs Active Low for 138, Active High for 238
  • I/O Port or Memory Selector
  • Three Enable Inputs to Simplify Cascading
  • Typical Propagation Delay of 13ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . –55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

View more

Parametrics Compare all products in Encoders & decoders

 
Function
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Channels (#)
Voltage (Nom) (V)
F @ nom voltage (Max) (Mhz)
ICC @ nom voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Configuration
Type
IOL (Max) (mA)
IOH (Max) (mA)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Bits (#)
Digital input leakage (Max) (uA)
ESD CDM (kV)
ESD HBM (kV)
CD74HC138 CD54HC138 CD74HC138-Q1
Decoder
Demultiplexer    
Decoder/Demultiplexer     Decoder    
HC     HC     HC    
2     2     2    
6     6     6    
1     1     1    
3.3
5    
3.3
5    
3.3
5    
28     28     28    
0.08     0.08     0.08    
30     30     30    
3:8     3:8     3:8    
Standard     Standard     Push-pull
Inverting
Non-inverting    
5.2     5.2/-5.2     5.2    
-5.2       -5.2    
Catalog     Military     Automotive    
-55 to 125     -55 to 125     -40 to 125    
PDIP | 16
SOIC | 16    
CDIP | 16     SOIC | 16    
See datasheet (PDIP)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
See datasheet (CDIP)     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
8     8     8    
5     5     5    
0.75     0.75     0.75    
2     2     2